Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

REGAL-TAPS | Regal® Tap Series

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1.2 GHz Full-Feature Equalizable Taps

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of REGAL-TAPS | Regal® Tap Series by selecting options

Loading...
Product
Regional Availability Government Requirements Product Type Product Series Bandwidth Number of Ports Insertion Loss, tap, nominal
1509879-007 | RMT2128-RF-29/U 1509879-007 | RMT2128-RF-29/U
REGAL Faceplate only for RMT2128-RF-29 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 29.5 dB
1509879-006 | RMT2128-RF-26/U 1509879-006 | RMT2128-RF-26/U
REGAL Faceplate only for RMT2128-RF-26 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 26.5 dB
1509879-005 | RMT2128-RF-23/U 1509879-005 | RMT2128-RF-23/U
REGAL Faceplate only for RMT2128-RF-23 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 23.5 dB
1509879-004 | RMT2128-RF-20/U 1509879-004 | RMT2128-RF-20/U
REGAL Faceplate only for RMT2128-RF-20 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* RF tap REGAL 5 – 1218 MHz 8 20.5 dB
1509879-003 | RMT2128-RF-17/U 1509879-003 | RMT2128-RF-17/U
REGAL Faceplate only for RMT2128-RF-17 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 17.5 dB
1509879-002 | RMT2128-RF-14/U 1509879-002 | RMT2128-RF-14/U
REGAL Faceplate only for RMT2128-RF-14 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 14.5 dB
1509879-001 | RMT2128-RF-11/U 1509879-001 | RMT2128-RF-11/U
REGAL Faceplate only for RMT2128-RF-11 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 8 11 dB
1509878-008 | RMT2124W-RF-29/U 1509878-008 | RMT2124W-RF-29/U
REGAL Faceplate only for RMT2124W-RF-29 Tap
Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for tap REGAL 5 – 1218 MHz 4 29 dB
Features and Benefits
The ARRIS Regal® RMT2120 1.2 GHz series equalizable taps offer improved return path performance for advanced two-way HFC systems while maintaining backward compatibility with the previous Regal installed base. In addition to mechanical backwards compatibility to existing Regal tap housings, we now offer faceplate only options for plant upgrades. The faceplate only option allows the technician to easily upgrade an existing location with a simple faceplate change. This solution provides significant product cost savings, as well as reduced shipment cost, by eliminating unneeded extra housings being built and shipped.

Additional improvements over the existing family of Regal 1 GHz taps include the ability for drop signal conditioning with optional plug-in, field configurable modules that include cable equalizers, return path attenuators, and cable simulators. These plug-ins allow for drop signal conditioning without affecting the main feederline path. The Regal 1.2 GHz taps also come equipped with an auto-seize F-connector which improves system reliability by providing increased drop center conductor clamping force and a greater surface/contact area over standard F-connectors.
  • Support DOCSIS® 3.1 expanded bandwidth up to 1218 MHz
  • Improve network performance with signal conditioning plug-ins
  • High quality RF connection with auto-seize F-connectors
  • Maintain existing Regal installed base with compatible faceplate upgrades
  • Faceplate only options for cost effective upgrades to existing Regal deployments
  • High level of network resilience with 6kV surge resistance on feederline and F-ports
  • Maintain feederline RF and AC connections with faceplate removed with integrated bypass capability

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF tap

Electrical Specifications

Power Passing at 60/90V, maximum 12 A
Hum Modulation at Operating Frequency 60 dB minimum @ 5–10 MHz, 65 dB minimum @ 11–750 MHz, 60 dB minimum @ 751–1000 MHz, 53 dB minimum @ 1001–1218 MHz
Surge Protection, input/output ports 6 kV Combination/Ring Wave
Isolation at Frequency Band, tap to tap 22 dB @ 5–9 MHz, 25 dB @ 10–85 MHz, 25 dB @ 86–300 MHz, 23 dB @ 301–749 MHz, 20 dB @ 750–1218 MHz
Surge Protection, F port 6 kV Combination/Ring Wave
Return Loss at Frequency Band, tap 16 dB @ 5–9 MHz, 16 dB @ 10–749 MHz, 16 dB @ 750–1000 MHz, 16 dB @ 1001–1218 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Standards Compliance 6/6 RoHS

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF tap

Electrical Specifications

Power Passing at 60/90V, maximum 12 A
Hum Modulation at Operating Frequency 60 dB minimum @ 5–10 MHz, 65 dB minimum @ 11–750 MHz, 60 dB minimum @ 751–1000 MHz, 53 dB minimum @ 1001–1218 MHz
Surge Protection, input/output ports 6 kV Combination/Ring Wave
Isolation at Frequency Band, tap to tap 22 dB @ 5–9 MHz, 25 dB @ 10–85 MHz, 25 dB @ 86–300 MHz, 23 dB @ 301–749 MHz, 20 dB @ 750–1218 MHz
Surge Protection, F port 6 kV Combination/Ring Wave
Return Loss at Frequency Band, tap 16 dB @ 5–9 MHz, 16 dB @ 10–749 MHz, 16 dB @ 750–1000 MHz, 16 dB @ 1001–1218 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Standards Compliance 6/6 RoHS