Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SSP-Q | SSP-*Q STARLINE System Passives

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1.2 GHz System RF Passives

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Get Connected to the Access Technologies Resource Center

Find manuals, quick guides, data sheets, videos and much more!

Explore Access Technologies Resource Center

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of SSP-Q | SSP-*Q STARLINE System Passives by selecting options

Loading...
Product
Insertion Loss, tap, nominal Surge Protection Regional Availability Government Requirements Product Type Product Series Operating Frequency Band
596229-008-00 | SSP-PIQ/SP/U 596229-008-00 | SSP-PIQ/SP/U
STARLINE® Faceplate only for the SSP-PIQ/SP power inserter
Yes Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for power inserter SSP-Q 5 – 1218 MHz
596229-007-00 | SSP-3-636Q/U 596229-007-00 | SSP-3-636Q/U
STARLINE® Faceplate only for the SSP-3-636Q splitter
No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for splitter SSP-Q 5 – 1218 MHz
596229-006-00 | SSP-16Q/U 596229-006-00 | SSP-16Q/U
STARLINE® Faceplate only for the SSP-16Q directional coupler
16 dB No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for directional coupler SSP-Q 5 – 1218 MHz
596229-005-00 | SSP-12Q/U 596229-005-00 | SSP-12Q/U
STARLINE® Faceplate only for the SSP-12Q directional coupler
12 dB No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for directional coupler SSP-Q 5 – 1218 MHz
596229-004-00 | SSP-9Q/U 596229-004-00 | SSP-9Q/U
STARLINE® Faceplate only for the SSP-9Q directional coupler
9 dB No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for directional coupler SSP-Q 5 – 1218 MHz
596229-003-00 | SSP-7Q/U 596229-003-00 | SSP-7Q/U
STARLINE® Faceplate only for the SSP-7Q directional coupler
7 dB No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for directional coupler SSP-Q 5 – 1218 MHz
596229-002-00 | SSP-3Q/U 596229-002-00 | SSP-3Q/U
STARLINE® Faceplate only for the SSP-3Q symetrical splitter
12 dB No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for splitter SSP-Q 5 – 1218 MHz
596229-001-00 | SSP-PIQ/U 596229-001-00 | SSP-PIQ/U
STARLINE® Faceplate only for the SSP-PIQ power inserter
No Asia | Australia/New Zealand | EMEA | Latin America | North America Build America Buy America (BABA) compliant* Faceplate for power inserter SSP-Q 5 – 1218 MHz
Features and Benefits
The ARRIS SSP‐Q STARLINE System Passives are available in configurations including directional couplers, balanced and unbalanced splitters, and power inserters. These AC power‐passing, two‐way devices operate within an RF passband of 1.2 GHz and are enclosed in die‐cast 360 aluminum alloy housings that are equipped for strand and pedestal mounting. The SSP‐Q series employs a swivel center conductor seizure mechanism and a rotatable faceplate to ensure that users can configure the units in a variety of input/output and RF/AC combinations. These features provide users flexible installation options and reduce the need for cable loops. The SSP‐Q series is also equipped with shorting bars which can be removed for power blocking or replaced with fuses as needed.
  • Support DOCSIS® 3.1 expanded bandwidth up to 1218 MHz
  • Support existing install base with backward compatible faceplates
  • Superior flexibility in installation with rotatable faceplate and swivel center seizure mechanism
  • Easily configured to enable or block AC power as needed in the network
  • Protect valuable network equipment investment with optional heavy surge suppression in Power Inserter

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF passive
Product Series SSP-Q

General Specifications

Firing Voltage, minimum 180 V
RF Interference, minimum 100 dB

Dimensions

Height 63.5 mm | 2.5 in
Depth 140.462 mm | 5.53 in
Length 140.462 mm | 5.53 in

Electrical Specifications

Current Handling, ac ports 20 A
Current Handling, RF ports 15 A
Current Handling, splitters & directional couplers 15 A
Surge Current Rating 3000 A, 8x20 μS

Packaging and Weights

Weight 0.757 kg | 1.67 lb

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type RF passive
Product Series SSP-Q

General Specifications

Firing Voltage, minimum 180 V
RF Interference, minimum 100 dB

Dimensions

Height 63.5 mm | 2.5 in
Depth 140.462 mm | 5.53 in
Length 140.462 mm | 5.53 in

Electrical Specifications

Current Handling, ac ports 20 A
Current Handling, RF ports 15 A
Current Handling, splitters & directional couplers 15 A
Surge Current Rating 3000 A, 8x20 μS

Packaging and Weights

Weight 0.757 kg | 1.67 lb