Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OFDC

Base Product

OFDC Outdoor Fiber Distribution Closure with gel sealing technology

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of OFDC by selecting options

Loading...
Product
Regional Availability Government Requirements Product Series Product Type Port Type Port, quantity
760261267-US | OFDC-C12-S2/22-NN-N-HD-US23-US 760261267-US | OFDC-C12-S2/22-NN-N-HD-US23-US
OFDC C12 Fiber Optic Patch closure, Gel Cable sealing, 2 SC/APC adapters with 2 pigtails, No splitters, No mounting kit, Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* OFDC Access terminal | non-hardened SC/APC 12
760261268-US | OFDC-C12-S2/44-NN-N-HD-US23-US 760261268-US | OFDC-C12-S2/44-NN-N-HD-US23-US
OFDC C12 Fiber Optic Patch closure, Gel Cable sealing, 4 SC/APC adapters with 4 pigtails, No splitters, No mounting kit, Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* OFDC Access terminal | non-hardened SC/APC 12
760261269-US | OFDC-C12-S2/88-NN-N-HD-US23-US 760261269-US | OFDC-C12-S2/88-NN-N-HD-US23-US
OFDC C12 Fiber Optic Patch closure, Gel Cable sealing, 8 SC/APC adapters with 8 pigtails, No splitters, No mounting kit, Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* OFDC Access terminal | non-hardened SC/APC 12
760261270-US | OFDC-C12-S2/TT-NN-N-HD-US23-US 760261270-US | OFDC-C12-S2/TT-NN-N-HD-US23-US
OFDC C12 Fiber Optic Patch closure, Gel Cable sealing,12 SC/APC adapters with 12 pigtails, No splitters, No mounting kit, Build America Buy America (BABA)
Asia | EMEA | Latin America | North America Build America Buy America (BABA) compliant* OFDC Access terminal | non-hardened SC/APC 12
Features and Benefits
CommScope offers the industry’s most versatile Outdoor Fiber Distribution Closure (OFDC) family. Including three different series, the OFDC family accepts a wide range of distribution and drop cables thus responding to virtually all application requirements. Each series has a common housing that can be configured to handle different connectivity solutions; such as splice-only, pre-connectorized drop cables, and field-installable connectors (FIC)—significantly simplifying training. Modularly built, it allows easy integration of optical components, even at later deployment stages, and easy pass-through cabling. Advanced gel sealing technology ensures fast and easy field handling without a need for special tools. The field friendly design can be installed in pedestal, hand hole, pole or strand mount applications for fast and easy integration into the FTTx network. Strand, Ped and Pole mount bracket accessory kits are also available for easy installation.

The OFDC portfolio is composed of three different series, covering a wide range of size needs while sharing the same high value design benefits.

OFDC A4 Series with LxDxH dimensions: 211 x 94 x 70 mm (8.3 x 3.7 x 2.75 inch)
OFDC B8G Series with LxDxH dimensions: 324 x 156 x 128 mm (12.7 x 6.1 x 5 inch)
OFDC C12 Series with LxDxH dimensions: 370 x 214 x 118 mm (14.5 x 8.4 x 4.6 inch)


An alternative to the split centralized topology is a cascaded tap architecture. Fiber optic taps are factory installed and the topology is laid out in a linear, daisy-chain fashion. Optical tap architecture offers a cost-optimized solution for rural or low-density FTTH deployment. When configured with optical taps, the OFDC-C12 provides reduced FTTH deployment costs and improved business case; thus, helping secure project funding for rural or low-density communities. The OFDC Rural Tap Closures come with orange labels identifying dB loss and number of drops.

Key features for the OFDC closures:
  • Compact design
  • Separate zones for looped cable storage, splicing, and patching to drop cables
  • Hinged cover provides individual access to drop cable connection area
  • Housing designed for wrap around drop cable installation, enabling faster deployments
  • Entire fiber management section can be removed from closure body
  • Modular splice holders compatible with SMOUV splice protectors
  • Suitable for housing field-installable optical components
  • No special installation tools required
  • Under and above-ground installation: pole, strand, wall and pedestal
  • IP68 2-meter water head

Product classification

Product Type Access terminal, non-hardened
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Enclosure Color Black
Mounting Manhole | Pedestal | Strand | Wall

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Product Type Access terminal, non-hardened
Product Series OFDC

General Specifications

Cable Sealing Type Compressed gel
Enclosure Color Black
Mounting Manhole | Pedestal | Strand | Wall

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity 93%, non-condensing
Environmental Space Above ground | Below ground
Qualification Standards IEC 60529, IP68 + 2 m waterhead
UV Resistance UV stabilized

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system