Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

4-599615-4 | C-006-CN-8W-M06YL/28D/GY/D

Base Product: C-CN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Optic Cable, 6-fiber, OS2, loose tube, dry, 4000 m, yellow. Provides Rodent Resistance.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Subunit Type Gel-free
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Cable Length 4000 m | 13123.36 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 139.7 mm | 5.5 in
Minimum Bend Radius, unloaded 129.5 mm | 5.098 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 47 kg/km | 31.583 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-CN

General Specifications

Cable Type Loose tube
Subunit Type Gel-free
Jacket Color Yellow
Jacket Marking Meters
Fibers per Subunit, quantity 6
Total Fiber Count 6

Dimensions

Cable Length 4000 m | 13123.36 ft
Diameter Over Jacket 6.4 mm | 0.252 in

Mechanical Specifications

Minimum Bend Radius, loaded 139.7 mm | 5.5 in
Minimum Bend Radius, unloaded 129.5 mm | 5.098 in
Tensile Load, long term, maximum 650 N | 146.126 lbf
Tensile Load, short term, maximum 1250 N | 281.011 lbf

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Attenuation, maximum 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm
Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature -10 °C to +70 °C (+14 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 47 kg/km | 31.583 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant