CM3200 | Touchstone® CM3200 Cable Modem
- Available in:
- EMEA
- Latin America
- North America
32x8 DOCSIS® / EuroDOCSIS® 3.0 Cable Modem
Features and Benefits
The Touchstone® CM3200 DOCSIS® 3.0 32x8 Cable Modem delivers over a Gigabit per second of raw speed. The CM3200 is well-suited to the home user – offering the speeds to stream multimedia content to multiple devices and the responsiveness to keep you “in the game” for online gaming.
The CM3200 is also a serious commercial solution, ready to meet the challenging demands of small business with its Business Services over DOCSIS (BSoD) support.
The CM3200 is also a serious commercial solution, ready to meet the challenging demands of small business with its Business Services over DOCSIS (BSoD) support.
- DOCSIS® 3.0/EuroDOCSIS 3.0 certified and backward compatible
- External AC/DC Adapter for reduced product size
- Flexible DS x US channel bonding support (up to 32x8)
- DS Spectrum Analysis, Speed Test, and LEDs for troubleshooting
- Business Services over DOCSIS ( BSoD ) support
- Available in 42MHz and 85MHz upstream options (85MHz upstream available on CM3200B/CE only)
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 32x8 SC-QAM |
Diagnostic LEDs | Link/Activity (Rear) | Online | Power | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 115-240 Vac 50/60 Hz | 1x RJ45 (10/100/1000 Base-T) | Adapter output (to CM3200) 12V/2A | ‘F’ type connector |
RF Downstream Frequency Range | 88-1002 MHz (CM3200A/NA) | 108-1002 MHz (CM3200B/CE-85) |
RF Downstream Bonded Channels, quantity | Up to 32 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1000 Mb/s |
RF Upstream Frequency Range | 5-42 MHz (CM3200A/NA) | 5-85 MHz (CM3200B/CE-85) |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Data Rate | Up to 240 Mb/s |
Voice | No |
Dimensions
Height | 149.86 mm | 5.9 in |
Width | 134.62 mm | 5.3 in |
Length | 45.72 mm | 1.8 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | RoHS Compliant | UL® 60950 / CB | WEEE |
Packaging and Weights
Weight, net | 0.349 kg | 0.77 lb |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.0 | EuroDOCSIS 3.0 |
Channel Bonding | Up to 32x8 SC-QAM |
Diagnostic LEDs | Link/Activity (Rear) | Online | Power | US/DS |
Ethernet Ports | 1 x GigE |
Interfaces | 115-240 Vac 50/60 Hz | 1x RJ45 (10/100/1000 Base-T) | Adapter output (to CM3200) 12V/2A | ‘F’ type connector |
RF Downstream Frequency Range | 88-1002 MHz (CM3200A/NA) | 108-1002 MHz (CM3200B/CE-85) |
RF Downstream Bonded Channels, quantity | Up to 32 |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 1000 Mb/s |
RF Upstream Frequency Range | 5-42 MHz (CM3200A/NA) | 5-85 MHz (CM3200B/CE-85) |
RF Upstream Bonded Channels, quantity | Up to 8 |
RF Upstream Data Rate | Up to 240 Mb/s |
Voice | No |
Dimensions
Height | 149.86 mm | 5.9 in |
Width | 134.62 mm | 5.3 in |
Length | 45.72 mm | 1.8 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Standards Compliance | RoHS Compliant | UL® 60950 / CB | WEEE |
Packaging and Weights
Weight, net | 0.349 kg | 0.77 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse