CM9200 | Touchstone® CM9200 Cable Modem
- Available in:
- Europe
- North America
32x8/2x2 DOCSIS® 3.1 Cable Modem with 2.5G Ethernet
Features and Benefits
The Touchstone CM9200 is a DOCSIS 3.1 cable modem supporting 2x192MHz OFDM in the downstream and 2x96MHz in the upstream along with 32x8 channel bonding for up to 2.5 Gbps of broadband data. It supports one 2.5G Ethernet port for enhanced data services to MSO customers.
The CM9200 serves as the data services platform for MSO customers. The device is optimized for providing Multi-Gigabit data services over DOCSIS 3.1 WAN.
The CM9200 serves as the data services platform for MSO customers. The device is optimized for providing Multi-Gigabit data services over DOCSIS 3.1 WAN.
- Switchable US filter for flexible operations
- Support for BSoD with Multiple L2VPNs
- Full capture bandwidth tuner with US and DS spectrum analysis
- Allows custom design setups to be applied to monitor the end user more efficiently with multiple provisioning methods (SNMP, configuration file, remote web GUI access)
Specifications
Product Classification
Regional Availability | Europe | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.1 |
Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
Diagnostic LEDs | Link/Activity | Online | Power |
Ethernet Ports | 1 x 2.5 GigE |
Interfaces | 1x RJ45 (10/100/1000/2500 nBase-T) | DC input (12 V) | ‘F’ type connector |
RF Downstream Frequency Range | 258-1218 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 SCQAM or 2 OFDM |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 5 Gb/s |
RF Upstream Frequency Range | 5-85 MHz or 5-204 MHz (configurable) |
RF Upstream Bonded Channels, quantity | Up to 8 SCQAM or 2 OFDMA |
RF Upstream Data Rate | Over 1 Gb/s |
Voice | No |
Dimensions
Height | 180.340 mm | 7.1 in |
Width | 60.960 mm | 2.4 in |
Length | 152.400 mm | 6 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.426 kg | 0.94 lb |
Product Classification
Regional Availability | Europe | North America |
Product Type | Cable modem |
General Specifications
Access Technology | DOCSIS 3.1 |
Channel Bonding | 2x2 OFDM/A | Up to 32x8 SC-QAM |
Diagnostic LEDs | Link/Activity | Online | Power |
Ethernet Ports | 1 x 2.5 GigE |
Interfaces | 1x RJ45 (10/100/1000/2500 nBase-T) | DC input (12 V) | ‘F’ type connector |
RF Downstream Frequency Range | 258-1218 MHz |
RF Downstream Bonded Channels, quantity | Up to 32 SCQAM or 2 OFDM |
RF Downstream Input Sensitivity Level | -15 dBmV to 15 dBmV |
RF Downstream Data Rate | Up to 5 Gb/s |
RF Upstream Frequency Range | 5-85 MHz or 5-204 MHz (configurable) |
RF Upstream Bonded Channels, quantity | Up to 8 SCQAM or 2 OFDMA |
RF Upstream Data Rate | Over 1 Gb/s |
Voice | No |
Dimensions
Height | 180.340 mm | 7.1 in |
Width | 60.960 mm | 2.4 in |
Length | 152.400 mm | 6 in |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Weight, net | 0.426 kg | 0.94 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse