DC60XU | DC60Xu Zapper Cable Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, MPEG-4, HD Cable Digital Terminal Adapter
Features and Benefits
The DC60Xu provides a cost-effective and secure way for cable operators to transition to digital by enabling the viewing of digital programming on HDMI equipped TV sets.
The ARRIS DC60Xu HD DTA is an ultra compact, low cost adaptor that converts broadcast MPEG 2 and 4 Standard Definition and High Definition QAM to a digital HDMI, and an analogue RF output. A virtual analog cable experience is provided with simple channel up/down and direct channel entry. All messaging to the DTA is carried In-Band, one way, with no return path. The DC60Xu supports standards based DVB-CSA, DES-ECB and SCTE 52 field-selectable modes for content decryption. A download of content protection software is required to activate content security.
The ARRIS DC60Xu HD DTA is an ultra compact, low cost adaptor that converts broadcast MPEG 2 and 4 Standard Definition and High Definition QAM to a digital HDMI, and an analogue RF output. A virtual analog cable experience is provided with simple channel up/down and direct channel entry. All messaging to the DTA is carried In-Band, one way, with no return path. The DC60Xu supports standards based DVB-CSA, DES-ECB and SCTE 52 field-selectable modes for content decryption. A download of content protection software is required to activate content security.
- All Digital for use in Digital Migrations
- Advanced User Interface
- In-Band Only
- Simple channel up/down plus numbers on remote control
- HDMI Cable
- RF Out Cable
- Remote Control
- External Plug Top Power Supply
- User Manual
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Bi-Color Power LED indicator | IR receiver |
Graphics | 2D graphics engine | Channel number and network text ID rendering on channel change | Graphics presented on HDMI and RF simultaneously |
Memory | 128 MB SDRAM | 8 MB Serial Flash |
Tuner | Cable |
Video Formats | HD |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 109.982 mm | 4.33 in |
Length | 81.026 mm | 3.19 in |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Bi-Color Power LED indicator | IR receiver |
Graphics | 2D graphics engine | Channel number and network text ID rendering on channel change | Graphics presented on HDMI and RF simultaneously |
Memory | 128 MB SDRAM | 8 MB Serial Flash |
Tuner | Cable |
Video Formats | HD |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 109.982 mm | 4.33 in |
Length | 81.026 mm | 3.19 in |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse