DCX4220 | DCX4220 Cable Set-Top
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ATSC, AVC, HD Cable Set-Top with DOCSIS® 3.0 modem
Features and Benefits
The DCX4220 fully supports the growing consumer demand for high-definition programming and high-bandwidth advanced applications. The DCX4220 supports customers traditional application, and can be upgraded to ARRIS’s KreaTV middleware, which provides support for DOCSIS 3.0 16x4 modem to grow your IP service in the future.
- DOCSIS/Digital Video Tuner to support multiple video tuners
- Large memory footprint allows for future application expansion
- Optional SD card can be used for trick play services or as additional storage
- Rovi support along with Minerva 10 application supported with KreaTV
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Backlit power button | IR remote control sensor (RF4CE supported in KreaTV) | USB 2.0 Type A |
Graphics | HD Outputs 16:9 up to 1920x1080 | SD Outputs 4:3 up to 720x480 |
Memory | 1 GB DRAM | 512 MB Flash |
Processor | 3000 DMIPS |
Rear Panel Interfaces | 3.5 mm serial port/External IR input | Baseband composite video output | HDMI | L/R audio output – variable | Optical SPDIF | RJ45 | USB 2.0 Type A 500 mA | ‘F’ type connector |
Software Compatibility | ARRIS KreaTV | ARRIS Thin Client |
Tuner | Cable |
Video Formats | HD |
Video Resolution | 1080i | 1080p24 | 1080p30 | 1080p60 (HDMI only) | 480i/p | 576i/p | 720p |
Dimensions
Height | 40.64 mm | 1.6 in |
Width | 241.3 mm | 9.5 in |
Length | 165.1 mm | 6.5 in |
Electrical Specifications
Power Consumption | 36 W |
Environmental Specifications
Operating Temperature | +15 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 5%–90% |
Packaging and Weights
Weight, net | 0.726 kg | 1.6 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Cable video device |
General Specifications
Front Panel Interfaces | Backlit power button | IR remote control sensor (RF4CE supported in KreaTV) | USB 2.0 Type A |
Graphics | HD Outputs 16:9 up to 1920x1080 | SD Outputs 4:3 up to 720x480 |
Memory | 1 GB DRAM | 512 MB Flash |
Processor | 3000 DMIPS |
Rear Panel Interfaces | 3.5 mm serial port/External IR input | Baseband composite video output | HDMI | L/R audio output – variable | Optical SPDIF | RJ45 | USB 2.0 Type A 500 mA | ‘F’ type connector |
Software Compatibility | ARRIS KreaTV | ARRIS Thin Client |
Tuner | Cable |
Video Formats | HD |
Video Resolution | 1080i | 1080p24 | 1080p30 | 1080p60 (HDMI only) | 480i/p | 576i/p | 720p |
Dimensions
Height | 40.64 mm | 1.6 in |
Width | 241.3 mm | 9.5 in |
Length | 165.1 mm | 6.5 in |
Electrical Specifications
Power Consumption | 36 W |
Environmental Specifications
Operating Temperature | +15 °C to +40 °C (+50 °F to +104 °F) |
Relative Humidity | 5%–90% |
Packaging and Weights
Weight, net | 0.726 kg | 1.6 lb |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse