CELLMAX-D-43I
Cell-Max™ Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz, 4.3-10
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 44 mm | 1.732 in |
Length | 210 mm | 8.268 in |
Pigtail Length | 500 mm | 19.685 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2170 | 2200–2700 |
Gain, dBi | 5.1 | 5.8 | 8.7 | 6.9 |
Beamwidth, Horizontal, degrees | 128 | 94 | 60 | 54 |
Beamwidth, Vertical, degrees | 85 | 82 | 57 | 38 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 190 mm | 7.48 in |
Depth, packed | 55 mm | 2.165 in |
Length, packed | 250 mm | 9.843 in |
Packaging quantity | 1 |
Weight, gross | 0.8 kg | 1.764 lb |
Weight, net | 0.6 kg | 1.323 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | In-building antenna |
Product Brand | Cell-Max™ |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | White (RAL 9016) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | ABS |
RF Connector Interface | 4.3-10 Female |
Dimensions
Width | 180 mm | 7.087 in |
Depth | 44 mm | 1.732 in |
Length | 210 mm | 8.268 in |
Pigtail Length | 500 mm | 19.685 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2700 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 698–800 | 800–960 | 1710–2170 | 2200–2700 |
Gain, dBi | 5.1 | 5.8 | 8.7 | 6.9 |
Beamwidth, Horizontal, degrees | 128 | 94 | 60 | 54 |
Beamwidth, Vertical, degrees | 85 | 82 | 57 | 38 |
VSWR | Return loss, dB | 1.7 | 11.7 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 | -140 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 190 mm | 7.48 in |
Depth, packed | 55 mm | 2.165 in |
Length, packed | 250 mm | 9.843 in |
Packaging quantity | 1 |
Weight, gross | 0.8 kg | 1.764 lb |
Weight, net | 0.6 kg | 1.323 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Warranty
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse