E14R00P16
Dual Band Tower Mounted Amplifier, 800/900 MHz, 12 dB, 2 BTS & 4 ANT ports, AISG with 1 RET connector, with 4.3-10 connectors (1 device with 2 sub-units)
Features and Benefits
- Designed to boost UP-Link Coverage and KPIs
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- 2 input ports and 4 output ports
- 1 device with 2 sub-units
- Single AISG with 1 RET connector
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 250 mm | 9.843 in |
Width | 278 mm | 10.945 in |
Depth | 128 mm | 5.039 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | CEL 900 | EDD 800 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 800 | ANT 900 |
License Band | EDD 800, LNA | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 832–862 | 880–915 |
Bandwidth, MHz | 30.00 | 35.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 |
Group Delay Variation, maximum, ns | 165 | 165 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 240 | 240 |
Return Loss, minimum, dB | 16 | 18 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.7 | 2.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 791–821 | 925–960 |
Bandwidth, MHz | 30.00 | 35.00 |
Insertion Loss, typical, dB | 0.75 | 0.75 |
Group Delay Variation, maximum, ns | 60 | 65 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 110 | 110 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -156 | -156 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 8.9 L |
Weight, net | 12.2 kg | 26.896 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 250 mm | 9.843 in |
Width | 278 mm | 10.945 in |
Depth | 128 mm | 5.039 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | CEL 900 | EDD 800 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 800 | ANT 900 |
License Band | EDD 800, LNA | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 832–862 | 880–915 |
Bandwidth, MHz | 30.00 | 35.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 |
Group Delay Variation, maximum, ns | 165 | 165 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 240 | 240 |
Return Loss, minimum, dB | 16 | 18 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.7 | 2.7 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 791–821 | 925–960 |
Bandwidth, MHz | 30.00 | 35.00 |
Insertion Loss, typical, dB | 0.75 | 0.75 |
Group Delay Variation, maximum, ns | 60 | 65 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 110 | 110 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -156 | -156 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 8.9 L |
Weight, net | 12.2 kg | 26.896 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse