DFJ-12S320B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete, Single Mode 12 fiber LSZH cable, blunt cut to six HMFOC connectors
Configure Product Variants
Product Variants
Configure and display product variants of DFJ-12S320B by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber tail | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | Unterminated |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (ft) | 300 – 500 |
Diameter Over Jacket | 6 mm | 0.236 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Cable weight | 37.1 kg/km | 24.930 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | DFJ |
Ordering Note | CommScope® non-standard product |
General Specifications
Construction Type | Discrete fiber tail | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | Unterminated |
Interface Feature, connector B | Outdoor |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (ft) | 300 – 500 |
Diameter Over Jacket | 6 mm | 0.236 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Cable weight | 37.1 kg/km | 24.930 lb/kft |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse