SSH-710
Base Product: SSH-SERIES-HANGERS
SnapTak PIM-Guard Adjustable Hanger for 7.1 mm to 10.0 mm Cable – PIM Free Polymer Construction. No Grommets Required.
Specifications
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Maximum Stack Height, Coaxial | 3 |
Height | 27.2 mm | 1.071 in |
Width | 32 mm | 1.260 in |
Length | 32 mm | 1.260 in |
Compatible Cable Diameter Range | 7–10 mm |
Compatible Diameter, maximum | 10 mm | 0.394 in |
Compatible Diameter, minimum | 7.1 mm | 0.280 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.1 cm | 1.22 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 24.5 cm | 9.646 in |
Packaging quantity | 10 |
Weight, gross | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Maximum Stack Height, Coaxial | 3 |
Height | 27.2 mm | 1.071 in |
Width | 32 mm | 1.260 in |
Length | 32 mm | 1.260 in |
Compatible Cable Diameter Range | 7–10 mm |
Compatible Diameter, maximum | 10 mm | 0.394 in |
Compatible Diameter, minimum | 7.1 mm | 0.280 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.1 cm | 1.22 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 24.5 cm | 9.646 in |
Packaging quantity | 10 |
Weight, gross | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Other Ways to Browse