Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PWR-806

  • Available in:
  • Europe

HELIAX® Remote Radio Head Power Cable, 8 conductor, 6 AWG, four Blue and four Grey

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 8
Construction Type Shielded
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Diameter Over Jacket 754.837 mm | 29.718 in
Conductor Gauge 6 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 7.041 ohms/km | 2.146 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 591.82 mm | 23.3 in
Minimum Bend Radius, multiple bends, unloaded 294.64 mm | 11.6 in
Minimum Bend Radius, single bend, unloaded 205.74 mm | 8.1 in
Tensile Load, long term, maximum 1067.573 N | 240 lbf
Tensile Load, short term, maximum 3558.576 N | 800 lbf
Compression 4.5 kg/mm | 252 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1296.191 kg/km | 871 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Europe
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®

General Specifications

Application Remote radio head
Cable Type Wireless feeder
Conductors, quantity 8
Construction Type Shielded
Inner Shield (Tape) Material Corrugated aluminum
Jacket Color Black
Outer Shield (Tape) Material PVC
Strength Members Glass reinforced plastic rod
Water Blocking Method Water blocking tape(s) | Water blocking threads

Dimensions

Diameter Over Jacket 754.837 mm | 29.718 in
Conductor Gauge 6 AWG

Electrical Specifications

dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
dc Resistance, maximum 7.041 ohms/km | 2.146 ohms/kft

Material Specifications

Ripcord Material Para-aramid synthetic fiber

Mechanical Specifications

Minimum Bend Radius, multiple bends, loaded 591.82 mm | 23.3 in
Minimum Bend Radius, multiple bends, unloaded 294.64 mm | 11.6 in
Minimum Bend Radius, single bend, unloaded 205.74 mm | 8.1 in
Tensile Load, long term, maximum 1067.573 N | 240 lbf
Tensile Load, short term, maximum 3558.576 N | 800 lbf
Compression 4.5 kg/mm | 252 lb/in
Compression Test Method FOTP-41
Flex Test Method FOTP-104
Impact 5.88 N-m | 52.042 in lb
Impact Test Method FOTP-25
Twist 10 cycles
Twist Test Method FOTP-85

Environmental Specifications

Installation temperature -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Wireless installation

Packaging and Weights

Cable weight 1296.191 kg/km | 871 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system