Warning Icon
This product was discontinued on: September 1, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

6600D-6

6-port Distribution Manifold, wall mountable, 0–15.0 psig, 25 ft of tubing per port

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Manifold

General Specifications

Distribution System Manifold
Mounting Wall
Port Count 6
Port Type 3/8 in PE tube
Regulated Output Pressure, maximum 103.421 kPa | 15 psig
Regulated Output Pressure, minimum 0 kPa | 0 psig

Dimensions

Product Height 165.1 mm | 6.5 in
Product Width 368.3 mm | 14.5 in
Product Depth 63.5 mm | 2.5 in

Environmental Specifications

Operating Temperature +1 °C to +40 °C (+33 °F to +104 °F)

Packaging and Weights

Height, packed 406.4 mm | 16 in
Width, packed 177.8 mm | 7 in
Depth, packed 558.8 mm | 22 in
Included 3/8 in polyethylene tubing | 90º elbow fitting | Cable tie | Male connector fitting | PTFE tape
Weight, gross 5 kg | 11.023 lb
Weight, net 4.13 kg | 9.105 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Manifold

General Specifications

Distribution System Manifold
Mounting Wall
Port Count 6
Port Type 3/8 in PE tube
Regulated Output Pressure, maximum 103.421 kPa | 15 psig
Regulated Output Pressure, minimum 0 kPa | 0 psig

Dimensions

Product Height 165.1 mm | 6.5 in
Product Width 368.3 mm | 14.5 in
Product Depth 63.5 mm | 2.5 in

Environmental Specifications

Operating Temperature +1 °C to +40 °C (+33 °F to +104 °F)

Packaging and Weights

Height, packed 406.4 mm | 16 in
Width, packed 177.8 mm | 7 in
Depth, packed 558.8 mm | 22 in
Included 3/8 in polyethylene tubing | 90º elbow fitting | Cable tie | Male connector fitting | PTFE tape
Weight, gross 5 kg | 11.023 lb
Weight, net 4.13 kg | 9.105 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant