SA-3C
Base Product: STAND-OFF-ADAPTER-SERIES
PIM-free, Three-way Snap-in Stand-off Adapter. Two sets of slots for round member attachment. 3/8" holes for bolt down attachment. Three 3/4" holes for Snap-in style hangers
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | 3/8 in through hole | Round member |
Dimensions
Height | 36.322 mm | 1.43 in |
Outside Width | 40.132 mm | 1.58 in |
Outside Length | 87.122 mm | 3.43 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 3/4 in through hole | 3/8 in through hole | Round member |
Dimensions
Height | 36.322 mm | 1.43 in |
Outside Width | 40.132 mm | 1.58 in |
Outside Length | 87.122 mm | 3.43 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse