ST-DBH60
Double Hinged Pole, 60 ft
Features and Benefits
- Hoist-operated, counterbalanced hinged design
- No climbing necessary for equipment installation
- Single person service
- Rivet nut mounting
- Secure locking
Specifications
Product Classification
Product Type | Monopole |
General Specifications
Application | Positive train control/Centralized traffic control (PTC/CTC communications) |
Equipment Load Rating | 2 ft microwave reflector | Solar panel | Telecommunications unit |
Foundation | Base |
Monopole Capability Type | Heavy duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Hoist | Solar mounts |
Dimensions
Height | 18.288 m | 60 ft |
Mounting Diameter, maximum | 342.9 mm | 13.5 in |
Mounting Diameter, minimum | 200.66 mm | 7.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole | Safety-climb | Step pegs |
Packaging quantity | 1 |
Weight, net | 910.8 kg | 2007.968 lb |
Product Classification
Product Type | Monopole |
General Specifications
Application | Positive train control/Centralized traffic control (PTC/CTC communications) |
Equipment Load Rating | 2 ft microwave reflector | Solar panel | Telecommunications unit |
Foundation | Base |
Monopole Capability Type | Heavy duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Hoist | Solar mounts |
Dimensions
Height | 18.288 m | 60 ft |
Mounting Diameter, maximum | 342.9 mm | 13.5 in |
Mounting Diameter, minimum | 200.66 mm | 7.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ground tab | Hand holes | Lightning rod | Monopole | Safety-climb | Step pegs |
Packaging quantity | 1 |
Weight, net | 910.8 kg | 2007.968 lb |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse