Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-422

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Thru-Bolt Set for galvanized tripod mount

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tripod mount component

General Specifications

Mounting Surfaces

Dimensions

Height 22.86 mm | 0.9 in
Width 22.86 mm | 0.9 in
Length 0.457 m | 1.5 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Bolts | Hardware
Packaging quantity 1
Weight, net 3.9 kg | 8.598 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tripod mount component

General Specifications

Mounting Surfaces

Dimensions

Height 22.86 mm | 0.9 in
Width 22.86 mm | 0.9 in
Length 0.457 m | 1.5 ft

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Bolts | Hardware
Packaging quantity 1
Weight, net 3.9 kg | 8.598 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification