Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RF-MW8-B

Base Product: RF-SERIES-BALLAST-FRAMES

Roof-top Microwave Non-penetrating Ballast Mount - three 4-1/2" OD x 8' Supports w 3.5" OD Strut Support Member

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note One 8 ft microwave antenna with stiff arm
Pipe, quantity 3

Dimensions

Height 2519.68 mm | 99.2 in
Face Width 2.134 m | 7 ft
Width 2209.8 mm | 87 in
Length 2.225 m | 7.3 ft
Pipe Length 2514.600 mm | 99 in
Pipe Outer Diameter 114.300 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Packaging quantity 1
Weight, net 451.8 kg | 996.047 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note One 8 ft microwave antenna with stiff arm
Pipe, quantity 3

Dimensions

Height 2519.68 mm | 99.2 in
Face Width 2.134 m | 7 ft
Width 2209.8 mm | 87 in
Length 2.225 m | 7.3 ft
Pipe Length 2514.600 mm | 99 in
Pipe Outer Diameter 114.300 mm | 4.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Packaging quantity 1
Weight, net 451.8 kg | 996.047 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant, Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification