Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PIM-GUARD-MOUNTS

Base Product

PIM-Guard Series High Capacity Monopole and Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of PIM-GUARD-MOUNTS by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Brand Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MCG23RHDX-12MB MCG23RHDX-12MB
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 12.5 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in PIM-guard G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in
MCG23RHDX-13MB MCG23RHDX-13MB
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 13 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3962.400 mm | 156 in G2 High capacity monopole sector frame 3.962 m | 13 ft 1270 mm | 50 in 381 mm | 15 in
MCG23RHDX-14M12120 MCG23RHDX-14M12120
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MCG23RHDX-14M12126 MCG23RHDX-14M12126
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 126 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
MCG23RHDX-14M1296 MCG23RHDX-14M1296
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MCG23RHDX-14M15120 MCG23RHDX-14M15120
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes fifteen 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MCG23RHDX-14M1596 MCG23RHDX-14M1596
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes fifteen 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
MCG23RHDX-14M9126 MCG23RHDX-14M9126
G23RHDX Monopole Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes nine 2.88 OD x 126 in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
Features and Benefits
Passive intermodulation (PIM) presents a constant challenge to wireless network performance—especially given today’s crowded tower tops. That’s why CommScope created several innovative new mount solutions to reduce PIM between remote radio units (RRUs) and base station antennas (BSAs) on the tower.

-RHDX Series tower and monopole mounts: These feature an extended 10-foot spine design that provides radio mounting locations farther away from antennas

-RHDXL Series tower mounts: All the features and benefits of the RHDX extended spine, plus a PIM-optimized frame to increase antenna-to-antenna spacing—reducing PIM further

Product Classification

Product Type PIM-guard mount
Product Brand PIM-guard
Product Series G2

Product Classification

Product Type PIM-guard mount
Product Brand PIM-guard
Product Series G2

Product Specification

Product Specification