Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-100324

Mini G Cabinet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sealed to outside environment
  • Double wall construction

Product Classification

Product Type Micro cell site enclosure
Ordering Note For UK region only

General Specifications

Access Front door | Side door
Batteries Supported 0
Cabinet Type Integrated cabinet
Color Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1)
Door Security Swing handle with 22mm profile cylinder
Doors, quantity 2
Mounting Plinth | Root
Rack Type EIA 19 in
Rack Units 4

Dimensions

Height 1041.4 mm | 41 in
Width 1041.4 mm | 41 in
Depth 355.6 mm | 14 in

Electrical Specifications

Input Power Supply 16-20A
ac Distribution Type 8-way plastic enclosure
dc Distribution Type Power supply unit
Generator Connection No connection
Power Phase Single
Rectifier Power 800 W
Rectifiers, quantity 2
Voltage 230 Vac

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55

Packaging and Weights

Included -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution
Weight, net 130.181 kg | 287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Micro cell site enclosure
Ordering Note For UK region only

General Specifications

Access Front door | Side door
Batteries Supported 0
Cabinet Type Integrated cabinet
Color Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1)
Door Security Swing handle with 22mm profile cylinder
Doors, quantity 2
Mounting Plinth | Root
Rack Type EIA 19 in
Rack Units 4

Dimensions

Height 1041.4 mm | 41 in
Width 1041.4 mm | 41 in
Depth 355.6 mm | 14 in

Electrical Specifications

Input Power Supply 16-20A
ac Distribution Type 8-way plastic enclosure
dc Distribution Type Power supply unit
Generator Connection No connection
Power Phase Single
Rectifier Power 800 W
Rectifiers, quantity 2
Voltage 230 Vac

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55

Packaging and Weights

Included -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution
Weight, net 130.181 kg | 287 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification