SSH-411
Base Product: SSH-SERIES-HANGERS
SnapTak PIM-Guard Adjustable Hanger, Gen 2. Fits 4.0 mm to 11.0 mm Cables – PIM Free Polymer Construction. No Grommets Required
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Maximum Stack Height, Coaxial | 3 |
Height | 42.8 mm | 1.685 in |
Width | 32 mm | 1.260 in |
Length | 46.7 mm | 1.839 in |
Compatible Cable Diameter Range | 4–11 mm |
Compatible Diameter, maximum | 11 mm | 0.433 in |
Compatible Diameter, minimum | 4 mm | 0.157 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.1 cm | 1.22 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.36 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | SnapTak PIM-Guard |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Accessories | Hangers |
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Snap-in hanger |
Mounting | 3/4 in drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Maximum Stack Height, Coaxial | 3 |
Height | 42.8 mm | 1.685 in |
Width | 32 mm | 1.260 in |
Length | 46.7 mm | 1.839 in |
Compatible Cable Diameter Range | 4–11 mm |
Compatible Diameter, maximum | 11 mm | 0.433 in |
Compatible Diameter, minimum | 4 mm | 0.157 in |
Nominal Size | NA |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 3.1 cm | 1.22 in |
Width, packed | 20.3 cm | 7.992 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 0.36 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Video
SnapTak installation: How to install the various SnapTak cable hangers
SnapTak installation: How to install the various SnapTak cable hangers
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Installation Instruction
Product Compliance Documentation
Video
SnapTak installation: How to install the various SnapTak cable hangers
SnapTak installation: How to install the various SnapTak cable hangers
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Other Ways to Browse