Brocade Introduces the Brocade Ruckus ICX 7150 Switch to Bring Enhanced Functionality and Performance to Budget Conscious Organizations

New ICX Family Solution to Offer Enterprise-grade Performance, Flexibility and the Ability to Scale
December 19, 2016 America/Los_Angeles

SAN JOSE, Calif.—December 7, 2016—Ruckus Wireless, a part of Brocade, today announced the Brocade Ruckus ICX® 7150 switch, an entry-level stackable campus switch for budget-conscious customers in the education, hospitality and small-to-medium business (SMB) sectors. For the first time, budget-sensitive organizations will be able to experience the same features and high performance that major enterprises enjoy while also being able to scale and grow accordingly without having to replace equipment.

"Access Networks utilizes enterprise-grade network appliances to provide the finest network solutions for its customers' connected lifestyles," said Hagai Feiner, founder and CEO, Access Networks. "As a long-term, satisfied Ruckus partner, we are very pleased to add the ICX switches to our portfolio. The new ICX 7150 switch is an ideal complement to the Ruckus Wi-Fi networks. It delivers the enterprise-class features, flexibility and scalability at an affordable price that we need. From the ability to upgrade uplinks from 1GbE to 10GbE with a license, long-distance stacking, and the ability to expand our network with other ICX 7000 switch families with Campus Fabric, the ICX 7150 switch does what no other competitor can match for the price."

What:
The Ruckus ICX 7150 offers unprecedented, enterprise-class features and performance at an entry-level price. At the same time, it enables organizations to buy what they need now and easily scale to support growth and new technologies in the future.

The Ruckus ICX 7150 is available in 12, 24 and 48 port 10/100/1000 Mbps models with 1/10 GbE dual-purpose uplink/stacking ports. The switch’s Power over Ethernet (PoE) and Power over Ethernet Plus (PoE+) capabilities make powering of high-capacity access points (APs) and other devices along with data connection easy. Additional features include:

  • Software upgradeable uplink/stacking ports from 1 GbE to 10 GbE
  • SDN-enabled with OpenFlow support
  • Easy transition to Brocade Campus Fabric for network automation and management simplicity
  • Plug-and-play operations for powered devices via LLDP and LLDP-MED protocols
  • Auto-configuration ensures error free configuration and accelerates deployment
  • Hot-insertion and removal of stack members simplifies operations
  • sFlow-based network monitoring
  • Flexible stacking adds capacity throughout the network without increasing the management load

Who:
The Ruckus ICX 7150 switches are ideal for organizations in the education, SMB or hospitality sectors as well as organizations that are more budget conscious.

When:
The Ruckus ICX 7150 can be ordered now with volume shipments starting in February 2017.

Where:
Purchase Ruckus ICX 7150 switches worldwide through Ruckus Wireless's and Brocade's global distribution network.

For more information, visit the ICX 7150 product page on the Ruckus website.

ABOUT THE RUCKUS WIRELESS BUSINESS UNIT

Ruckus Wireless delivers simply better wireless networking—and now wired switching as well—for enterprise, service provider, government and small business customers worldwide. The Ruckus Wireless Business Unit of Brocade is focused on technology innovation, partner ecosystems and customer service—yielding the best possible wireless or wired experience for the most challenging indoor and outdoor environments. Its Smart Wi-Fi platform delivers scalable, high-performance Wi-Fi with simplified control and management for on-premise and cloud-based Wi-Fi deployments, along with new services for secure on-boarding, policy management, location services and analytics that enable new business opportunities. The Ruckus ICX 7000 Family Switches provide flexible scalability and simplified management, meeting the needs of businesses and organizations of all types and sizes.

ABOUT BROCADE

Brocade® (NASDAQ: BRCD) networking solutions help the world’s leading organizations turn their networks into platforms for business innovation. With solutions spanning public and private data centers to the network edge, Brocade is leading the industry in its transition to the New IP network infrastructures required for today's era of digital business. (www.brocade.com)

© 2016 Brocade Communications Systems, Inc. All Rights Reserved.

These products and features and their availability are subject to change at the sole discretion of Brocade, and Brocade shall have no liability for delay in the delivery or failure to deliver any of the products or features described herein.

Ruckus and Ruckus Wireless are trademarks of Ruckus Wireless, Inc. in the United States and other countries. All other product or company names may be trademarks of their respective owners.

Brocade, the B-wing symbol, and MyBrocade are registered trademarks of Brocade Communications Systems, Inc., in the United States and in other countries. Other brands, product names, or service names mentioned of Brocade Communications Systems, Inc. are listed at www.brocade.com/en/legal/brocade-Legal-intellectual-property/brocade-legal-trademarks.html. Other marks may belong to third parties.

News Media Contact

Categories

Ruckus