4.3-10

of 1353 results found
View:

Filters

2H-33A-R2 2H-33A-R2
4-port multibeam antenna, 4x 1695–2400 MHz, 2x 38° HPBW, 2x RET
2H-33A-R2
  • Operating Frequency Band: 1695 – 2400 MHz
  • Horizontal Beamwidth: 33 °
  • Length: 1400 mm | 55.118 in
  • Width: 350 mm | 13.78 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 4
  • RF Connector Quantity, high band: 4
2H-33A-R2
  • Operating Frequency Band: 1695 – 2400 MHz
  • Horizontal Beamwidth: 33 °
  • Length: 1400 mm | 55.118 in
  • Width: 350 mm | 13.78 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 4
  • RF Connector Quantity, high band: 4
2HH-38A-R4 2HH-38A-R4
8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET
2HH-38A-R4
  • Operating Frequency Band: 1695 – 2200 MHz
  • Horizontal Beamwidth: 38 °
  • Length: 1350 mm | 53.15 in
  • Width: 640 mm | 25.197 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 8
  • RF Connector Quantity, high band: 8
2HH-38A-R4
  • Operating Frequency Band: 1695 – 2200 MHz
  • Horizontal Beamwidth: 38 °
  • Length: 1350 mm | 53.15 in
  • Width: 640 mm | 25.197 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 8
  • RF Connector Quantity, high band: 8
3X-V65S-C3-3XR 3X-V65S-C3-3XR
6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.
3X-V65S-C3-3XR
  • Operating Frequency Band: 1695 – 2690 MHz
  • Horizontal Beamwidth: 65 °
  • Length: 596 mm | 23.465 in
  • Outer Diameter: 200 mm | 7.874 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 6
  • RF Connector Quantity, high band: 6
3X-V65S-C3-3XR
  • Operating Frequency Band: 1695 – 2690 MHz
  • Horizontal Beamwidth: 65 °
  • Length: 596 mm | 23.465 in
  • Outer Diameter: 200 mm | 7.874 in
  • RF Connector Interface: 4.3-10 Female
  • RF Connector Quantity, total: 6
  • RF Connector Quantity, high band: 6
A5HF-D A5HF-D
D-Class 4.3-10 Female for 7/8 in AVA5-50 and AVA5-50FX cable
A5HF-D
  • Product Type: Wireless and radiating connector
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 0 – 5000 MHz
  • Interface: 4.3-10 Female
A5HF-D
  • Product Type: Wireless and radiating connector
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 0 – 5000 MHz
  • Interface: 4.3-10 Female
A5HM-D A5HM-D
D-Class 4.3-10 Male for 7/8 in AVA5-50 and AVA5-50FX cable
A5HM-D
  • Product Type: Wireless and radiating connector
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 0 – 5000 MHz
  • Interface: 4.3-10 Male
A5HM-D
  • Product Type: Wireless and radiating connector
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 0 – 5000 MHz
  • Interface: 4.3-10 Male
ADCB-HFHM ADCB-HFHM
DC Block, 555–2700 MHz, with interface types 4.3-10 Female and 4.3-10 Male
ADCB-HFHM
  • Product Type: dc Block
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 555 – 2700 MHz
  • Interface: 4.3-10 Female
  • Interface 2: 4.3-10 Male
ADCB-HFHM
  • Product Type: dc Block
  • Connector Impedance: 50 ohm
  • Operating Frequency Band: 555 – 2700 MHz
  • Interface: 4.3-10 Female
  • Interface 2: 4.3-10 Male
CA-NMHF-DS CA-NMHF-DS
N Male to 4.3-10 Female Low-PIM Adapter
CA-NMHF-DS
  • Product Type: Adapter
  • Body Style: Straight
  • Interface: N Male
  • Interface 2: 4.3-10 Female
CA-NMHF-DS
  • Product Type: Adapter
  • Body Style: Straight
  • Interface: N Male
  • Interface 2: 4.3-10 Female
E14F55P09 CBC1726T-4310 | E14F55P09
Ultra Compact Twin Diplexer 1695-2200/2300-2690 MHz, 4.3-10 connectors
CBC1726T-4310 | E14F55P09
  • Modularity: 2-Twin
  • Product Type: Diplexer
  • License Band, Band Pass: IMT 2100 | TDD 2300 | WCS 2300 | DCS 1800 | PCS 1900 | IMT 2600 | AWS 1700 | TDD 2600
  • dc/AISG Pass-through, combiner: dc/AISG blocking on all ports
CBC1726T-4310 | E14F55P09
  • Modularity: 2-Twin
  • Product Type: Diplexer
  • License Band, Band Pass: IMT 2100 | TDD 2300 | WCS 2300 | DCS 1800 | PCS 1900 | IMT 2600 | AWS 1700 | TDD 2600
  • dc/AISG Pass-through, combiner: dc/AISG blocking on all ports
E14F55P05 CBC1923-4310 | E14F55P05
Diplexer PCS/AWS+WCS, DC block, 4.3-10
CBC1923-4310 | E14F55P05
  • Modularity: 1-Single
  • Product Type: Diplexer
CBC1923-4310 | E14F55P05
  • Modularity: 1-Single
  • Product Type: Diplexer
E14F05P32 CBC1923-DS-43 | E14F05P32
Diplexer PCS/AWS+WCS, dc Sense, 4.3-10
CBC1923-DS-43 | E14F05P32
  • Modularity: 1-Single
  • Product Type: Diplexer
  • License Band, Band Pass: AWS 1700 | WCS 2300 | TDD 1900 | PCS 1900
CBC1923-DS-43 | E14F05P32
  • Modularity: 1-Single
  • Product Type: Diplexer
  • License Band, Band Pass: AWS 1700 | WCS 2300 | TDD 1900 | PCS 1900
E11F13P34 CBC1923Q-N10 | E11F13P34
Quad-pack Diplexer PCS/AWS+WCS, DC block, NEX10
CBC1923Q-N10 | E11F13P34
  • Modularity: 4-Quad
  • Product Type: Diplexer
CBC1923Q-N10 | E11F13P34
  • Modularity: 4-Quad
  • Product Type: Diplexer
E14F05P33 CBC1923T-DS-43 | E14F05P33
Twin Diplexer PCS/AWS+WCS, dc Sense, 4.3-10
CBC1923T-DS-43 | E14F05P33
  • Modularity: 2-Twin
  • Product Type: Diplexer
CBC1923T-DS-43 | E14F05P33
  • Modularity: 2-Twin
  • Product Type: Diplexer
White Paper

Small footprint, big advantages: how 4.3-10 connectors enable the networks of tomorrow

jbmzenxgprMiXpCsG7i24d
Video

Smaller. Lighter. Lower PIM. 4.3-10 connectors by CommScope.

Article
Prevention, adoption, migration: the three pillars of better spectrum efficiency
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Brochure: Small cell RF connectivity solutions: SureFlex cable assemblies

    Add network density and expand capacity with small cell connectivity solutions from CommScope.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Article: Prevention, adoption, migration: the three pillars of better spectrum efficiency - Japanese

    Optimizing spectrum efficiency is a big priority for wireless operators because it’s so difficult and expensive to purchase more. Learm more about how CommScope can help maximize ROI on your sepctrum investment.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Article: Prevention, adoption, migration: the three pillars of better spectrum efficiency

    Optimizing spectrum efficiency is a big priority for wireless operators because it’s so difficult and expensive to purchase more. Learm more about how CommScope can help maximize ROI on your sepctrum investment.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    HELIAX 4.3-10 Tool and Connector Matrix

    CommScope’s HELIAX 4.3-10 Tool and Connector Matrix provides a helpful guide to the tools needed in preparing for wireless cable and 4.3-10 connector installations.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Brochure: 4.3-10 connectors: A new standard for performance

    The 4.3-10 coaxial connector standard is the state of the art, powering higher-performance, higher-capacity networks all over the world. CommScope is the only solutions partner currently offering a complete 4.3-10 ecosystem of solutions.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Ordering Guide: HELIAX standard product selection guide 2019 - NAR

    CommScope's HELIAX line offers a full range of products for dynamically tested PIM jumpers to 4.3-10 connectors, from cable assemblies and tools to connectors, blade kits, and much more.
    Download
Previous of 2 Next
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Brochure: Small cell RF connectivity solutions: SureFlex cable assemblies

    Add network density and expand capacity with small cell connectivity solutions from CommScope.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Article: Prevention, adoption, migration: the three pillars of better spectrum efficiency - Japanese

    Optimizing spectrum efficiency is a big priority for wireless operators because it’s so difficult and expensive to purchase more. Learm more about how CommScope can help maximize ROI on your sepctrum investment.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Article: Prevention, adoption, migration: the three pillars of better spectrum efficiency

    Optimizing spectrum efficiency is a big priority for wireless operators because it’s so difficult and expensive to purchase more. Learm more about how CommScope can help maximize ROI on your sepctrum investment.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    HELIAX 4.3-10 Tool and Connector Matrix

    CommScope’s HELIAX 4.3-10 Tool and Connector Matrix provides a helpful guide to the tools needed in preparing for wireless cable and 4.3-10 connector installations.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Brochure: 4.3-10 connectors: A new standard for performance

    The 4.3-10 coaxial connector standard is the state of the art, powering higher-performance, higher-capacity networks all over the world. CommScope is the only solutions partner currently offering a complete 4.3-10 ecosystem of solutions.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Ordering Guide: HELIAX standard product selection guide 2019 - NAR

    CommScope's HELIAX line offers a full range of products for dynamically tested PIM jumpers to 4.3-10 connectors, from cable assemblies and tools to connectors, blade kits, and much more.
    Download
Previous of 2 Next