10P-4L6M-B5-V4
10-port sector antenna, 4x 694–960 and 6x 1695–2690 MHz, 65° HPBW, 5x RET
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2B |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 467 mm | 18.386 in |
Depth | 167 mm | 6.575 in |
Length | 1997 mm | 78.622 in |
Net Weight, antenna only | 28 kg | 61.729 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | |
Frequency Band, MHz | 694–806 | 790–894 | 890–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2400 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-10 | 5-10 | 5-10 | 5-10 | 5-10 |
Gain, dBi | 14.9 | 15.4 | 15.7 | 17.2 | 17.2 | 17.7 | 17.9 | 17.9 |
Beamwidth, Horizontal, degrees | 68 | 61 | 58 | 70 | 68 | 65 | 55 | 60 |
Beamwidth, Vertical, degrees | 11 | 10 | 9.2 | 6.7 | 6.4 | 6 | 5.4 | 5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 17 | 17 | 18 | 19 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 26 | 26 | 26 | 26 | 27 | 29 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–894 | 890–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 15.1 | 15.4 | 16.6 | 16.8 | 17.2 | 17.5 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.3 | ±0.6 | ±0.5 | ±0.6 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±6 | ±5 | ±8 | ±8 | ±8 | ±6 | ±7 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.6 | ±0.6 | ±0.7 | ±0.7 | ±0.7 | ±0.5 | ±0.7 |
CPR at Boresight, dB | 19 | 18 | 20 | 17 | 17 | 18 | 20 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 820.0 N @ 150 km/h (184.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 542 mm | 21.339 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 38 kg | 83.776 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2B |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 467 mm | 18.386 in |
Depth | 167 mm | 6.575 in |
Length | 1997 mm | 78.622 in |
Net Weight, antenna only | 28 kg | 61.729 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | Y1-Y3 | |
Frequency Band, MHz | 694–806 | 790–894 | 890–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2400 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-10 | 5-10 | 5-10 | 5-10 | 5-10 |
Gain, dBi | 14.9 | 15.4 | 15.7 | 17.2 | 17.2 | 17.7 | 17.9 | 17.9 |
Beamwidth, Horizontal, degrees | 68 | 61 | 58 | 70 | 68 | 65 | 55 | 60 |
Beamwidth, Vertical, degrees | 11 | 10 | 9.2 | 6.7 | 6.4 | 6 | 5.4 | 5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 15 | 15 | 17 | 17 | 18 | 19 | 17 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 24 | 26 | 26 | 26 | 26 | 27 | 29 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–894 | 890–960 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 15.1 | 15.4 | 16.6 | 16.8 | 17.2 | 17.5 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.3 | ±0.6 | ±0.5 | ±0.6 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6 | ±6 | ±5 | ±8 | ±8 | ±8 | ±6 | ±7 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.6 | ±0.6 | ±0.7 | ±0.7 | ±0.7 | ±0.5 | ±0.7 |
CPR at Boresight, dB | 19 | 18 | 20 | 17 | 17 | 18 | 20 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 820.0 N @ 150 km/h (184.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 542 mm | 21.339 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 38 kg | 83.776 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse