Warning Icon
This product was discontinued on: November 30, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

2UNPX206.12R2

8-port multibeam antenna, 4x 698–894 and 4x 1710-2180 MHz, 4x 35° HPBW, 4x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Antenna has individual AISG connectors per band: One in/out pair for low band in cascaded single-RET configuration to independently control the two low band beams; one in/out pair for high band in cascaded single-RET configuration to independently control the two high band beams

General Specifications

Antenna Type Multibeam
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (2)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 684 mm | 26.929 in
Depth 245 mm | 9.646 in
Length 1728 mm | 68.032 in
Net Weight, without mounting kit 44 kg | 97.003 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 894 MHz | 1710 – 2180 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–806 806–894 1710–1880 1850–1990 1920–2180
Gain, dBi 14.9 15.5 17.6 18.6 18.6
Beam Centers, Horizontal, degrees ±29 ±25 ±32 ±30 ±28
Beamwidth, Horizontal, degrees 40 35 34 31 31
Beamwidth, Vertical, degrees 15.6 13.5 6.9 6.5 6.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 17 14 18 18 18
Front-to-Back Ratio at 180°, dB 24 24 35 40 39
Isolation, Same Beam, dB 25 25 25 25 25
Isolation, Beam to Beam, dB 18 18 18 18 18
VSWR | Return loss, dB 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,473.0 N @ 150 km/h (331.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 256.0 N @ 150 km/h (57.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,512.0 N @ 150 km/h (339.9 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 787 mm | 30.984 in
Depth, packed 347 mm | 13.661 in
Length, packed 1932 mm | 76.063 in
Weight, gross 69 kg | 152.119 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Multibeam
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (2)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 684 mm | 26.929 in
Depth 245 mm | 9.646 in
Length 1728 mm | 68.032 in
Net Weight, without mounting kit 44 kg | 97.003 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 894 MHz | 1710 – 2180 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–806 806–894 1710–1880 1850–1990 1920–2180
Gain, dBi 14.9 15.5 17.6 18.6 18.6
Beam Centers, Horizontal, degrees ±29 ±25 ±32 ±30 ±28
Beamwidth, Horizontal, degrees 40 35 34 31 31
Beamwidth, Vertical, degrees 15.6 13.5 6.9 6.5 6.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 17 14 18 18 18
Front-to-Back Ratio at 180°, dB 24 24 35 40 39
Isolation, Same Beam, dB 25 25 25 25 25
Isolation, Beam to Beam, dB 18 18 18 18 18
VSWR | Return loss, dB 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,473.0 N @ 150 km/h (331.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 256.0 N @ 150 km/h (57.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 1,512.0 N @ 150 km/h (339.9 lbf @ 150 km/h)
Wind Speed, maximum 200 km/h (124 mph)

Packaging and Weights

Width, packed 787 mm | 30.984 in
Depth, packed 347 mm | 13.661 in
Length, packed 1932 mm | 76.063 in
Weight, gross 69 kg | 152.119 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification