3X-NHHSS-65A-R6BT4
30-ports tri-sector antenna, 6x 698-896, 12x 1695-2200 and 12x 3300-4000 MHz, 65° HPBW, 6x RETs, 6x SBTs.
Features and Benefits
- Small size tri-sector macro cell canister antenna
- Ideal for deploying low band, mid band and CBRS/C-Band in flagpoles and concealment solutions
Specifications
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 2.2-5 Female | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Internal RET | Low band (3) | Mid band (3) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 1446 mm | 56.929 in |
Net Weight, antenna only | 41 kg | 90.389 lb |
Outer Diameter | 370 mm | 14.567 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Electrical Specifications
R1-R3 | R1-R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | P1-P6 | P1-P6 | P1-P6 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 | 19-30 | 19-30 | 19-30 |
Gain, dBi | 13.4 | 13.6 | 16.7 | 17.1 | 17.4 | 15.8 | 15.6 | 14.8 |
Beamwidth, Horizontal, degrees | 75 | 74 | 65 | 62 | 61 | 50 | 48 | 67 |
Beamwidth, Vertical, degrees | 16.9 | 15 | 7.1 | 6.7 | 6.2 | 7.2 | 7 | 6.6 |
Beam Tilt, degrees | 4–14 | 4–14 | 2–12 | 2–12 | 2–12 | 4 | 4 | 4 |
USLS (First Lobe), dB | 17 | 17 | 16 | 17 | 12 | 18 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1784 mm | 70.236 in |
Weight, gross | 47.6 kg | 104.940 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 2.2-5 Female | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Internal RET | Low band (3) | Mid band (3) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 1446 mm | 56.929 in |
Net Weight, antenna only | 41 kg | 90.389 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Electrical Specifications
R1-R3 | R1-R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | P1-P6 | P1-P6 | P1-P6 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 | 19-30 | 19-30 | 19-30 |
Gain, dBi | 13.4 | 13.6 | 16.7 | 17.1 | 17.4 | 15.8 | 15.6 | 14.8 |
Beamwidth, Horizontal, degrees | 75 | 74 | 65 | 62 | 61 | 50 | 48 | 67 |
Beamwidth, Vertical, degrees | 16.9 | 15 | 7.1 | 6.7 | 6.2 | 7.2 | 7 | 6.6 |
Beam Tilt, degrees | 4–14 | 4–14 | 2–12 | 2–12 | 2–12 | 4 | 4 | 4 |
USLS (First Lobe), dB | 17 | 17 | 16 | 17 | 12 | 18 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 100 | 100 | 100 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1784 mm | 70.236 in |
Weight, gross | 47.6 kg | 104.940 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse