DBXRH-8585C-VTM
4-port sector antenna, 2x 698–960 and 2x 1710–2180 MHz, 85° HPBW, RET compatible
Specifications
Features and Benefits
- Patented dipole technology
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2449 mm | 96.417 in |
Net Weight, without mounting kit | 21.9 kg | 48.281 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.1 | 15.0 | 16.2 | 17.0 | 16.7 | 17.1 |
Beamwidth, Horizontal, degrees | 89 | 83 | 84 | 79 | 82 | 85 |
Beamwidth, Vertical, degrees | 8.5 | 7.6 | 7.3 | 4.7 | 4.4 | 4.2 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–11 | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 28 | 29 | 29 | 29 |
CPR at Boresight, dB | 25 | 22 | 21 | 20 | 20 | 20 |
CPR at Sector, dB | 13 | 11 | 10 | 9 | 9 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 400 | 400 | 400 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2765 mm | 108.858 in |
Weight, gross | 35.7 kg | 78.705 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2449 mm | 96.417 in |
Net Weight, without mounting kit | 21.9 kg | 48.281 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.1 | 15.0 | 16.2 | 17.0 | 16.7 | 17.1 |
Beamwidth, Horizontal, degrees | 89 | 83 | 84 | 79 | 82 | 85 |
Beamwidth, Vertical, degrees | 8.5 | 7.6 | 7.3 | 4.7 | 4.4 | 4.2 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–11 | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 28 | 29 | 29 | 29 |
CPR at Boresight, dB | 25 | 22 | 21 | 20 | 20 | 20 |
CPR at Sector, dB | 13 | 11 | 10 | 9 | 9 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 400 | 400 | 400 | 300 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 333.0 N @ 150 km/h (74.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 762.0 N @ 150 km/h (171.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 401.0 N @ 150 km/h (90.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 410 mm | 16.142 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2765 mm | 108.858 in |
Weight, gross | 35.7 kg | 78.705 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse