DGVV65A-FL-4XR
8-port sector antenna, 2x 790–862, 2x 880-960 and 4 x 1710–2690 MHz, 65° HPBW. 4x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1416.5 mm | 55.768 in |
Net Weight, without mounting kit | 25 kg | 55.115 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 862 MHz | 880 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.0 | 14.0 | 17.1 | 17.4 | 17.7 | 18.1 | 18.2 |
Beamwidth, Horizontal, degrees | 70 | 69 | 61 | 62 | 64 | 62 | 58 |
Beamwidth, Vertical, degrees | 15.5 | 14.1 | 7.3 | 6.8 | 6.4 | 5.6 | 5.3 |
Beam Tilt, degrees | 0–15 | 0–15 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 13 | 14 | 14 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 | 32 | 32 | 29 | 28 |
CPR at Boresight, dB | 19 | 19 | 16 | 18 | 17 | 19 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 12 | 11 | 7 | 7 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 880–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.7 | 16.5 | 17.1 | 17.2 | 17.6 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.5 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.4 8 ° | 13.8 15 ° | 13.7 | 0 ° | 13.3 8 ° | 13.9 15 ° | 13.6 | 2 ° | 16.6 6 ° | 16.611 ° | 16.2 | 2 ° | 17.1 6 ° | 17.211 ° | 16.8 | 2 ° | 17.2 6 ° | 17.411 ° | 16.8 | 2 ° | 17.8 6 ° | 17.911 ° | 16.9 | 2 ° | 17.9 6 ° | 18.111 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.9 | ±4.8 | ±6.4 | ±5.9 | ±5 | ±4.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.3 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 11 | 13 | 13 | 12 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 22 | 21 | 24 | 24 | 24 | 22 |
CPR at Boresight, dB | 19 | 19 | 16 | 18 | 17 | 19 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 12 | 11 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 170.0 N @ 150 km/h (38.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 397.0 N @ 150 km/h (89.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 37 kg | 81.571 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1416.5 mm | 55.768 in |
Net Weight, without mounting kit | 25 kg | 55.115 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 862 MHz | 880 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 880–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.0 | 14.0 | 17.1 | 17.4 | 17.7 | 18.1 | 18.2 |
Beamwidth, Horizontal, degrees | 70 | 69 | 61 | 62 | 64 | 62 | 58 |
Beamwidth, Vertical, degrees | 15.5 | 14.1 | 7.3 | 6.8 | 6.4 | 5.6 | 5.3 |
Beam Tilt, degrees | 0–15 | 0–15 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 13 | 14 | 14 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 | 32 | 32 | 29 | 28 |
CPR at Boresight, dB | 19 | 19 | 16 | 18 | 17 | 19 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 12 | 11 | 7 | 7 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 300 | 300 | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 880–960 | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.7 | 16.5 | 17.1 | 17.2 | 17.6 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.5 | ±0.5 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.4; 8 ° | 13.8; 15 ° | 13.7 | 0 ° | 13.3; 8 ° | 13.9; 15 ° | 13.6 | 2 ° | 16.6; 6 ° | 16.6;11 ° | 16.2 | 2 ° | 17.1; 6 ° | 17.2;11 ° | 16.8 | 2 ° | 17.2; 6 ° | 17.4;11 ° | 16.8 | 2 ° | 17.8; 6 ° | 17.9;11 ° | 16.9 | 2 ° | 17.9; 6 ° | 18.1;11 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±0.9 | ±1.9 | ±4.8 | ±6.4 | ±5.9 | ±5 | ±4.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.3 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 11 | 13 | 13 | 12 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 22 | 21 | 24 | 24 | 24 | 22 |
CPR at Boresight, dB | 19 | 19 | 16 | 18 | 17 | 19 | 19 |
CPR at Sector, dB | 10 | 10 | 10 | 12 | 11 | 7 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 170.0 N @ 150 km/h (38.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 397.0 N @ 150 km/h (89.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 37 kg | 81.571 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse