EGZHHTT-65A-R6
14-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 1427-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° HPBW, 6x RET. Y1 & Y3 share a common RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Isolation, Intersystem, dB for 1427-1518 MHz, spec 1427-1496 MHz is better than 28dB and 1496-1518 MHz is better than 27dB | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1&B2 | B1&B2 | Y1&Y3 | Y2 | Y2 | Y2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2490–2690 |
Gain, dBi | 13.7 | 13.8 | 16.6 | 17.4 | 17.2 | 15.2 | 17.3 | 17.2 |
Beamwidth, Horizontal, degrees | 66 | 64 | 69 | 64 | 61 | 71 | 63 | 59 |
Beamwidth, Vertical, degrees | 16.2 | 13.8 | 6.9 | 6.2 | 5.1 | 9.3 | 7.4 | 5.5 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 19 | 17 | 19 | 17 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 30 | 32 | 29 | 29 | 36 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 150 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.3 | 13.5 | 16.3 | 16.9 | 16.8 | 14.8 | 16.5 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.6 | ±0.7 | ±0.5 | ±1.2 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.110 ° | 13.5 17 ° | 13.2 | 2 ° | 13.210 ° | 13.7 17 ° | 13.4 | 2 ° | 16.0 7 ° | 16.412 ° | 16.2 | 2 ° | 16.5 7 ° | 17.112 ° | 16.8 | 2 ° | 16.4 7 ° | 17.112 ° | 16.5 | 2 ° | 14.8 7 ° | 14.912 ° | 14.7 | 2 ° | 16.3 7 ° | 16.612 ° | 16.5 | 2 ° | 16.5 7 ° | 16.912 ° | 16.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±1.9 | ±3.5 | ±5.8 | ±6.1 | ±4.0 | ±8.6 | ±5.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±0.8 | ±0.3 | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 13 | 17 | 15 | 16 | 15 | 14 | |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 | 23 | 25 | 24 | 26 | 29 | 25 |
CPR at Boresight, dB | 17 | 15 | 17 | 18 | 18 | 12 | 20 | 25 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 11 | 8 | 7 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 495.0 N @ 150 km/h (111.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 45 kg | 99.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Isolation, Intersystem, dB for 1427-1518 MHz, spec 1427-1496 MHz is better than 28dB and 1496-1518 MHz is better than 27dB | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R2 | B1&B2 | B1&B2 | Y1&Y3 | Y2 | Y2 | Y2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2490–2690 |
Gain, dBi | 13.7 | 13.8 | 16.6 | 17.4 | 17.2 | 15.2 | 17.3 | 17.2 |
Beamwidth, Horizontal, degrees | 66 | 64 | 69 | 64 | 61 | 71 | 63 | 59 |
Beamwidth, Vertical, degrees | 16.2 | 13.8 | 6.9 | 6.2 | 5.1 | 9.3 | 7.4 | 5.5 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 19 | 17 | 19 | 17 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 30 | 32 | 29 | 29 | 36 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 150 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1880 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.3 | 13.5 | 16.3 | 16.9 | 16.8 | 14.8 | 16.5 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.6 | ±0.7 | ±0.5 | ±1.2 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.1;10 ° | 13.5; 17 ° | 13.2 | 2 ° | 13.2;10 ° | 13.7; 17 ° | 13.4 | 2 ° | 16.0; 7 ° | 16.4;12 ° | 16.2 | 2 ° | 16.5; 7 ° | 17.1;12 ° | 16.8 | 2 ° | 16.4; 7 ° | 17.1;12 ° | 16.5 | 2 ° | 14.8; 7 ° | 14.9;12 ° | 14.7 | 2 ° | 16.3; 7 ° | 16.6;12 ° | 16.5 | 2 ° | 16.5; 7 ° | 16.9;12 ° | 16.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±1.9 | ±3.5 | ±5.8 | ±6.1 | ±4.0 | ±8.6 | ±5.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.7 | ±0.8 | ±0.3 | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 13 | 17 | 15 | 16 | 15 | 14 | |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 | 23 | 25 | 24 | 26 | 29 | 25 |
CPR at Boresight, dB | 17 | 15 | 17 | 18 | 18 | 12 | 20 | 25 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 11 | 8 | 7 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 495.0 N @ 150 km/h (111.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 45 kg | 99.208 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse