FF-65C-R1
4-port sector antenna, 4x 617–806 MHz, 65° HPBW, 1x RET, 600MHz-Ready Antenna Technology
Features and Benefits
- Supports up to 10° of Mechanical Down Tilt
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 53.5 kg | 117.947 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 |
Gain, dBi | 15.4 | 15.6 |
Beamwidth, Horizontal, degrees | 64 | 63 |
Beamwidth, Vertical, degrees | 10.3 | 9.2 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 |
Gain by all Beam Tilts, average, dBi | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.8 8 ° | 15.113 ° | 15.0 | 2 ° | 15.0 8 ° | 15.413 ° | 15.2 |
Beamwidth, Horizontal Tolerance, degrees | ±3.3 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 |
CPR at Boresight, dB | 18 | 20 |
CPR at Sector, dB | 4 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 79 kg | 174.165 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2437 mm | 95.945 in |
Net Weight, without mounting kit | 53.5 kg | 117.947 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 |
Gain, dBi | 15.4 | 15.6 |
Beamwidth, Horizontal, degrees | 64 | 63 |
Beamwidth, Vertical, degrees | 10.3 | 9.2 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 |
Gain by all Beam Tilts, average, dBi | 15.0 | 15.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.8; 8 ° | 15.1;13 ° | 15.0 | 2 ° | 15.0; 8 ° | 15.4;13 ° | 15.2 |
Beamwidth, Horizontal Tolerance, degrees | ±3.3 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 |
CPR at Boresight, dB | 18 | 20 |
CPR at Sector, dB | 4 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,055.0 N @ 150 km/h (237.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,433.0 N @ 150 km/h (322.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 79 kg | 174.165 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse