HWX-6516DS1-VTM
2-port sector antenna, 2x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- RF technology flexible—suitable for LTE, UMTS, CDMA, GSM, AWS, WiMAX, and other applications from 1.7–2.7 GHz
- Excellent RF pattern control over the full operating band and tilt range for desired coverage and interference containment
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 6 kg | 13.228 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.4 | 18.2 | 18.4 | 18.7 |
Beamwidth, Horizontal, degrees | 68 | 66 | 65 | 61 | 60 |
Beamwidth, Vertical, degrees | 6.8 | 6.4 | 6.1 | 5.4 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 17 | 17 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 | 32 | 29 |
CPR at Boresight, dB | 17 | 19 | 20 | 21 | 17 |
CPR at Sector, dB | 14 | 12 | 11 | 10 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.2 | 17.7 | 18.3 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.1 5 ° | 17.2 10 ° | 16.9 | 0 ° | 17.2 5 ° | 17.3 10 ° | 16.9 | 0 ° | 17.7 5 ° | 17.8 10 ° | 17.4 | 0 ° | 18.1 5 ° | 18.4 10 ° | 18.1 | 0 ° | 18.6 5 ° | 18.7 10 ° | 18.1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.3 | ±1.9 | ±2.2 | ±1.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 17 | 21 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | 27 | 28 | 26 |
CPR at Boresight, dB | 17 | 19 | 20 | 21 | 17 |
CPR at Sector, dB | 14 | 12 | 11 | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 111.0 N @ 150 km/h (25.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 350.0 N @ 150 km/h (78.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 270 mm | 10.63 in |
Depth, packed | 208 mm | 8.189 in |
Length, packed | 1696 mm | 66.772 in |
Weight, gross | 14.6 kg | 32.187 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 170 mm | 6.693 in |
Depth | 105 mm | 4.134 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 6 kg | 13.228 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.3 | 17.4 | 18.2 | 18.4 | 18.7 |
Beamwidth, Horizontal, degrees | 68 | 66 | 65 | 61 | 60 |
Beamwidth, Vertical, degrees | 6.8 | 6.4 | 6.1 | 5.4 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 17 | 17 | 17 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 | 32 | 29 |
CPR at Boresight, dB | 17 | 19 | 20 | 21 | 17 |
CPR at Sector, dB | 14 | 12 | 11 | 10 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2170 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.2 | 17.2 | 17.7 | 18.3 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.7 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.1; 5 ° | 17.2; 10 ° | 16.9 | 0 ° | 17.2; 5 ° | 17.3; 10 ° | 16.9 | 0 ° | 17.7; 5 ° | 17.8; 10 ° | 17.4 | 0 ° | 18.1; 5 ° | 18.4; 10 ° | 18.1 | 0 ° | 18.6; 5 ° | 18.7; 10 ° | 18.1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.3 | ±1.9 | ±2.2 | ±1.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 17 | 21 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | 27 | 28 | 26 |
CPR at Boresight, dB | 17 | 19 | 20 | 21 | 17 |
CPR at Sector, dB | 14 | 12 | 11 | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 111.0 N @ 150 km/h (25.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 350.0 N @ 150 km/h (78.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 270 mm | 10.63 in |
Depth, packed | 208 mm | 8.189 in |
Length, packed | 1696 mm | 66.772 in |
Weight, gross | 14.6 kg | 32.187 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse