LDX-6513DS-VTM | LDX-6513DS-A1M
2-port sector antenna, 2x 790–960 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
- Same physical size as existing 800/900 MHz antennas for easy site zoning
- Proven core design technology, with over 1,000,000 similar antennas deployed
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-6513DS-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 9.3 kg | 20.503 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.0 | 15.4 |
Beamwidth, Horizontal, degrees | 66 | 65 |
Beamwidth, Vertical, degrees | 15.1 | 14.3 |
Beam Tilt, degrees | 0–15 | 0–15 |
USLS (First Lobe), dB | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 30 |
CPR at Boresight, dB | 23 | 23 |
CPR at Sector, dB | 12 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.8 7 ° | 14.7 15 ° | 14.5 | 0 ° | 15.2 7 ° | 15.0 15 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 |
CPR at Boresight, dB | 25 | 25 |
CPR at Sector, dB | 15 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 436.0 N @ 150 km/h (98.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1610 mm | 63.386 in |
Weight, gross | 20.3 kg | 44.754 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDX-6513DS-A1M |
Dimensions
Width | 269 mm | 10.591 in |
Depth | 132 mm | 5.197 in |
Length | 1297 mm | 51.063 in |
Net Weight, without mounting kit | 9.3 kg | 20.503 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.0 | 15.4 |
Beamwidth, Horizontal, degrees | 66 | 65 |
Beamwidth, Vertical, degrees | 15.1 | 14.3 |
Beam Tilt, degrees | 0–15 | 0–15 |
USLS (First Lobe), dB | 16 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 30 |
CPR at Boresight, dB | 23 | 23 |
CPR at Sector, dB | 12 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.7 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.8; 7 ° | 14.7; 15 ° | 14.5 | 0 ° | 15.2; 7 ° | 15.0; 15 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 |
CPR at Boresight, dB | 25 | 25 |
CPR at Sector, dB | 15 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 402.0 N @ 150 km/h (90.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 90.0 N @ 150 km/h (20.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 436.0 N @ 150 km/h (98.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 376 mm | 14.803 in |
Depth, packed | 267 mm | 10.512 in |
Length, packed | 1610 mm | 63.386 in |
Weight, gross | 20.3 kg | 44.754 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse