LDXX-6516DS-VTM-C3
4-port sector antenna, 4x 790–960 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
- Same physical size as existing 800/900 MHz antennas for easy site zoning
- Proven core design technology, with over 1,000,000 similar antennas deployed
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2567 mm | 101.063 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 17.5 | 17.9 | 17.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 |
Beamwidth, Vertical, degrees | 7.9 | 7.5 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 24 | 24 | 25 |
CPR at Sector, dB | 16 | 16 | 12 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Cross Polarization, port to port, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.1 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.7 4 ° | 16.8 8 ° | 16.7 | 0 ° | 17.0 4 ° | 17.2 8 ° | 17.1 | 0 ° | 17.2 4 ° | 17.3 8 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±3.5 | ±3.1 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 24 |
CPR at Boresight, dB | 24 | 24 | 25 |
CPR at Sector, dB | 16 | 16 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,436.0 N @ 150 km/h (322.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 298.0 N @ 150 km/h (67.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,210.0 N @ 150 km/h (496.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 659 mm | 25.945 in |
Depth, packed | 275 mm | 10.827 in |
Length, packed | 2883 mm | 113.504 in |
Weight, gross | 53.5 kg | 117.947 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2567 mm | 101.063 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 17.5 | 17.9 | 17.5 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 |
Beamwidth, Vertical, degrees | 7.9 | 7.5 | 7.1 |
Beam Tilt, degrees | 0–8 | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 30 |
CPR at Boresight, dB | 24 | 24 | 25 |
CPR at Sector, dB | 16 | 16 | 12 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Cross Polarization, port to port, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.1 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.7; 4 ° | 16.8; 8 ° | 16.7 | 0 ° | 17.0; 4 ° | 17.2; 8 ° | 17.1 | 0 ° | 17.2; 4 ° | 17.3; 8 ° | 17.3 |
Beamwidth, Horizontal Tolerance, degrees | ±3.5 | ±3.1 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 24 |
CPR at Boresight, dB | 24 | 24 | 25 |
CPR at Sector, dB | 16 | 16 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,436.0 N @ 150 km/h (322.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 298.0 N @ 150 km/h (67.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 2,210.0 N @ 150 km/h (496.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 659 mm | 25.945 in |
Depth, packed | 275 mm | 10.827 in |
Length, packed | 2883 mm | 113.504 in |
Weight, gross | 53.5 kg | 117.947 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse