LNX-6513DS-A1M
2-port sector antenna, 2x 698–896 MHz, 65° HPBW, factory attached actuator
Specifications
Features and Benefits
- Extended tilt range offers better coverage
- Great solution to maximize network coverage and capacity
- Excellent gain, VSWR, front-to-back ratio, and PIM specifications for robust network performance
- Fully compatible with Andrew remote electrical tilt system for greater OpEx savings
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1390 mm | 54.724 in |
Length, with installed actuator | 1553 mm | 61.142 in |
Net Weight, without mounting kit | 14.8 kg | 32.628 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 14.6 | 15.1 |
Beamwidth, Horizontal, degrees | 65 | 65 |
Beamwidth, Vertical, degrees | 16 | 14.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS, typical, dB | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
CPR at Boresight, dB | 12 | 12 |
CPR at Sector, dB | 10 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 400 | 400 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 166.0 N @ 150 km/h (37.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 390.0 N @ 150 km/h (87.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 1706 mm | 67.165 in |
Weight, gross | 30.9 kg | 68.123 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1390 mm | 54.724 in |
Length, with installed actuator | 1553 mm | 61.142 in |
Net Weight, without mounting kit | 14.8 kg | 32.628 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 14.6 | 15.1 |
Beamwidth, Horizontal, degrees | 65 | 65 |
Beamwidth, Vertical, degrees | 16 | 14.5 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS, typical, dB | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 30 |
CPR at Boresight, dB | 12 | 12 |
CPR at Sector, dB | 10 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 400 | 400 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±3 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 202.0 N @ 150 km/h (45.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 166.0 N @ 150 km/h (37.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 390.0 N @ 150 km/h (87.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 411 mm | 16.181 in |
Depth, packed | 284 mm | 11.181 in |
Length, packed | 1706 mm | 67.165 in |
Weight, gross | 30.9 kg | 68.123 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse