LNX-8514DS-A1M
2-port sector antenna, 698–896 MHz, 85° HPBW, ATM200
Specifications
Features and Benefits
- Great solution to maximize network coverage and capacity
- Excellent front-to-back ratio, USLS, VSWR, and PIM specifications to enhance network quality
- Fully compatible with Andrew remote electrical tilt system for greater OpEx savings
- Vertical beam optimized for capacity efficiency
- The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2449 mm | 96.417 in |
Net Weight, without mounting kit | 23.1 kg | 50.927 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 16.1 | 16.8 |
Beamwidth, Horizontal, degrees | 85 | 84 |
Beamwidth, Vertical, degrees | 8.6 | 7.8 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 27 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 12 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 879.0 N @ 150 km/h (197.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,033.0 N @ 150 km/h (232.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 437 mm | 17.205 in |
Depth, packed | 347 mm | 13.661 in |
Length, packed | 2907 mm | 114.449 in |
Weight, gross | 42.4 kg | 93.476 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2449 mm | 96.417 in |
Net Weight, without mounting kit | 23.1 kg | 50.927 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 16.1 | 16.8 |
Beamwidth, Horizontal, degrees | 85 | 84 |
Beamwidth, Vertical, degrees | 8.6 | 7.8 |
Beam Tilt, degrees | 0–8 | 0–8 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 27 |
CPR at Boresight, dB | 18 | 18 |
CPR at Sector, dB | 12 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 879.0 N @ 150 km/h (197.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 273.0 N @ 150 km/h (61.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,033.0 N @ 150 km/h (232.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 437 mm | 17.205 in |
Depth, packed | 347 mm | 13.661 in |
Length, packed | 2907 mm | 114.449 in |
Weight, gross | 42.4 kg | 93.476 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse