NH65S-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna.
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 7.6 kg | 16.755 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 10.1 | 10.5 | 14.0 | 14.1 | 14.0 |
Beamwidth, Horizontal, degrees | 69 | 65 | 60 | 60 | 61 |
Beamwidth, Vertical, degrees | 39.9 | 35.7 | 14.1 | 13.5 | 13.1 |
Beam Tilt, degrees | 0 | 0 | 0–16 | 0–16 | 0–16 |
USLS (First Lobe), dB | 15 | 15 | 12 | 13 | 13 |
Front-to-Back Ratio at 180°, dB | 24 | 32 | 24 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 9.5 | 10.1 | 13.5 | 13.8 | 13.6 |
Gain by all Beam Tilts Tolerance, dB | ±1.3 | ±0.8 | ±0.7 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.0 8 ° | 13.5 16 ° | 12.9 | 0 ° | 14.2 8 ° | 13.8 16 ° | 13.3 | 0 ° | 14.0 8 ° | 13.6 16 ° | 13.3 | ||
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±4.6 | ±5.1 | ±5.4 | ±7.7 |
Beamwidth, Vertical Tolerance, degrees | ±6 | ±3.2 | ±1.1 | ±0.7 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 12 | 13 | 13 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 21 | 20 | 19 |
CPR at Boresight, dB | 16 | 17 | 18 | 16 | 16 |
CPR at Sector, dB | 9 | 5 | 9 | 9 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 98.0 N @ 150 km/h (22.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 77.0 N @ 150 km/h (17.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 99.0 N @ 150 km/h (22.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 976 mm | 38.425 in |
Weight, gross | 13.9 kg | 30.644 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
GPS Connector Interface | 4.1-9.5 DIN Female |
GPS Connector Quantity | 1 |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Internal GPS frequency band | 1575.42 MHz |
Internal GPS VSWR | 2 |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 728 mm | 28.661 in |
Net Weight, without mounting kit | 7.6 kg | 16.755 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 10.1 | 10.5 | 14.0 | 14.1 | 14.0 |
Beamwidth, Horizontal, degrees | 69 | 65 | 60 | 60 | 61 |
Beamwidth, Vertical, degrees | 39.9 | 35.7 | 14.1 | 13.5 | 13.1 |
Beam Tilt, degrees | 0 | 0 | 0–16 | 0–16 | 0–16 |
USLS (First Lobe), dB | 15 | 15 | 12 | 13 | 13 |
Front-to-Back Ratio at 180°, dB | 24 | 32 | 24 | 25 | 25 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 9.5 | 10.1 | 13.5 | 13.8 | 13.6 |
Gain by all Beam Tilts Tolerance, dB | ±1.3 | ±0.8 | ±0.7 | ±0.5 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.0; 8 ° | 13.5; 16 ° | 12.9 | 0 ° | 14.2; 8 ° | 13.8; 16 ° | 13.3 | 0 ° | 14.0; 8 ° | 13.6; 16 ° | 13.3 | ||
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±4.6 | ±5.1 | ±5.4 | ±7.7 |
Beamwidth, Vertical Tolerance, degrees | ±6 | ±3.2 | ±1.1 | ±0.7 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 12 | 13 | 13 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 21 | 20 | 19 |
CPR at Boresight, dB | 16 | 17 | 18 | 16 | 16 |
CPR at Sector, dB | 9 | 5 | 9 | 9 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 98.0 N @ 150 km/h (22.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 77.0 N @ 150 km/h (17.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 99.0 N @ 150 km/h (22.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 976 mm | 38.425 in |
Weight, gross | 13.9 kg | 30.644 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse