Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHHSS-65B-HG-R3B

10-port Next Generation High Performance sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3300-4000 MHz, 65° HPBW, 3x RETs and 2x SBTs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Antenna optimized for higher gain with improved radiation efficiency
  • Designed to reduce SUB 1 alarm triggers with pattern consistency between low band and mid band
  • Interleaved dipole technology results into an attractive, low wind load mechanical package
  • Internal SBTs allow remote RET control from the radio over the RF jumper cable
  • Enhanced interference mitigation for improved SINR and throughput
  • Powered by CommScope’s next generation high-efficiency SEED™ technology

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 24.6 kg | 54.234 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3300–3550 3550–3700 3700–4000
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 7,8,9,10 7,8,9,10 7,8,9,10
Gain, dBi 15.1 15.3 18.2 18.5 18.7 17.7 17.8 17.7
Beamwidth, Horizontal, degrees 66 62 66 63 64 53 61 57
Beamwidth, Vertical, degrees 13.1 11.4 5.5 5 4.8 5.7 5.5 5.2
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7 0–10 0–10 0–10
USLS (First Lobe), dB 16 15 16 16 17 16 18 18
Front-to-Back Ratio at 180°, dB 28 31 32 32 28 28 34 30
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1956 mm | 77.008 in
Weight, gross 36 kg | 79.366 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 24.6 kg | 54.234 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3300–3550 3550–3700 3700–4000
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 7,8,9,10 7,8,9,10 7,8,9,10
Gain, dBi 15.1 15.3 18.2 18.5 18.7 17.7 17.8 17.7
Beamwidth, Horizontal, degrees 66 62 66 63 64 53 61 57
Beamwidth, Vertical, degrees 13.1 11.4 5.5 5 4.8 5.7 5.5 5.2
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7 0–10 0–10 0–10
USLS (First Lobe), dB 16 15 16 16 17 16 18 18
Front-to-Back Ratio at 180°, dB 28 31 32 32 28 28 34 30
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1956 mm | 77.008 in
Weight, gross 36 kg | 79.366 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification