NNH4-65B-R6H4-V2
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET
Features and Benefits
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Non-stacked high band array design provides higher gain and narrower vertical beamwidth than traditional antenna designs
- Independent tilt for all arrays
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Optimized for rooftop applications – Heavily suppressed lower sidelobes for elevation pattern
- The antenna is supplied with mounting kits that provide 0 degree of mechanical downtilt; optional downtilt mounting kits are available
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 38.6 kg | 85.098 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.0 | 14.4 | 16.7 | 17.5 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 67 | 61 | 70 | 65 | 61 | 57 |
Beamwidth, Vertical, degrees | 13.5 | 12 | 7 | 6.5 | 6.1 | 5.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 17 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 34 | 34 | 34 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.6 | 14.1 | 16.2 | 16.9 | 17.5 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.6 | ±0.7 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±3.5 | ±6.3 | ±7.4 | ±6.5 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.9 | ±0.5 | ±0.2 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 14 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 28 | 26 | 27 | 27 |
CPR at Boresight, dB | 25 | 25 | 21 | 23 | 24 | 21 |
CPR at Sector, dB | 13 | 10 | 7 | 6 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 49.8 kg | 109.790 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, antenna only | 38.6 kg | 85.098 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.0 | 14.4 | 16.7 | 17.5 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 67 | 61 | 70 | 65 | 61 | 57 |
Beamwidth, Vertical, degrees | 13.5 | 12 | 7 | 6.5 | 6.1 | 5.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 17 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 34 | 34 | 34 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.6 | 14.1 | 16.2 | 16.9 | 17.5 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.6 | ±0.7 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±3.5 | ±6.3 | ±7.4 | ±6.5 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.9 | ±0.5 | ±0.2 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 14 | 15 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 28 | 26 | 27 | 27 |
CPR at Boresight, dB | 25 | 25 | 21 | 23 | 24 | 21 |
CPR at Sector, dB | 13 | 10 | 7 | 6 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 629.0 N @ 150 km/h (141.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 191.0 N @ 150 km/h (42.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 755.0 N @ 150 km/h (169.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 433.0 N @ 150 km/h (97.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2035 mm | 80.118 in |
Weight, gross | 49.8 kg | 109.790 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse