NNV4SSP-65S-F4
18-port, 4x 698-896MHz, 8x 1695-2690MHz, 4x CBRS, 2x LAA, 65°, 2 ft, 4deg fixed tilt for 698-896MHz and 1695-2690MHz, 0deg fixed tilt for 3300-4200MHz and 5150-5925MHz
Specifications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 18 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 13.5 kg | 29.762 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 824–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5250 | 5250–5925 |
Gain, dBi | 10.1 | 10.2 | 13.3 | 13.8 | 14.0 | 10.7 | 10.9 | 10.6 | 2.4 | 3.3 |
Beamwidth, Horizontal, degrees | 80 | 74 | 70 | 63 | 60 | 66 | 62 | 73 | 53 | 39 |
Beamwidth, Vertical, degrees | 41 | 38 | 19 | 17 | 14 | 32 | 33 | 34 | 22 | 22 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 0 | 0 | 0 | 0 | 0 |
Front-to-Back Ratio at 180°, dB | 25 | 26 | 25 | 30 | 29 | 24 | 24 | 22 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 | ||
Input Power per Port at 50°C, maximum, watts | 80 | 80 | 80 | 80 | 80 | 50 | 50 | 50 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 219.0 N @ 150 km/h (49.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 285.0 N @ 150 km/h (64.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 180.0 N @ 150 km/h (40.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 782 mm | 30.787 in |
Weight, gross | 23.5 kg | 51.809 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 18 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 13.5 kg | 29.762 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 824–896 | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5250 | 5250–5925 |
Gain, dBi | 10.1 | 10.2 | 13.3 | 13.8 | 14.0 | 10.7 | 10.9 | 10.6 | 2.4 | 3.3 |
Beamwidth, Horizontal, degrees | 80 | 74 | 70 | 63 | 60 | 66 | 62 | 73 | 53 | 39 |
Beamwidth, Vertical, degrees | 41 | 38 | 19 | 17 | 14 | 32 | 33 | 34 | 22 | 22 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 0 | 0 | 0 | 0 | 0 |
Front-to-Back Ratio at 180°, dB | 25 | 26 | 25 | 30 | 29 | 24 | 24 | 22 | 28 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 | ||
Input Power per Port at 50°C, maximum, watts | 80 | 80 | 80 | 80 | 80 | 50 | 50 | 50 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 219.0 N @ 150 km/h (49.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 64.0 N @ 150 km/h (14.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 285.0 N @ 150 km/h (64.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 180.0 N @ 150 km/h (40.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 782 mm | 30.787 in |
Weight, gross | 23.5 kg | 51.809 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse