R-65C-R1VB
2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 140 mm | 5.512 in |
Length | 2500 mm | 98.425 in |
Net Weight, antenna only | 21 kg | 46.297 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.8 | 17.4 | 17.8 |
Beamwidth, Horizontal, degrees | 69 | 66 | 63 |
Beamwidth, Vertical, degrees | 8.9 | 7.8 | 7.2 |
Beam Tilt, degrees | 3–12 | 3–12 | 3–12 |
USLS (First Lobe), dB | 17 | 20 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 16.5 | 17.2 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.2 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±1.7 | ±1.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.3 |
CPR at Boresight, dB | 24 | 22 | 29 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 418.0 N @ 150 km/h (94.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 378.0 N @ 150 km/h (85.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 915.0 N @ 150 km/h (205.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 425 mm | 16.732 in |
Depth, packed | 235 mm | 9.252 in |
Length, packed | 2780 mm | 109.449 in |
Weight, gross | 31.6 kg | 69.666 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 320 mm | 12.598 in |
Depth | 140 mm | 5.512 in |
Length | 2500 mm | 98.425 in |
Net Weight, antenna only | 21 kg | 46.297 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.8 | 17.4 | 17.8 |
Beamwidth, Horizontal, degrees | 69 | 66 | 63 |
Beamwidth, Vertical, degrees | 8.9 | 7.8 | 7.2 |
Beam Tilt, degrees | 3–12 | 3–12 | 3–12 |
USLS (First Lobe), dB | 17 | 20 | 18 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 31 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 16.5 | 17.2 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.2 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±1.7 | ±1.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.3 |
CPR at Boresight, dB | 24 | 22 | 29 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 418.0 N @ 150 km/h (94.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 378.0 N @ 150 km/h (85.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 915.0 N @ 150 km/h (205.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 425 mm | 16.732 in |
Depth, packed | 235 mm | 9.252 in |
Length, packed | 2780 mm | 109.449 in |
Weight, gross | 31.6 kg | 69.666 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse