R2VV-6533B-R5-V2
10-port sector/multi beam antenna, 2x 698-960 sector and 8x 1710-2690 multi beam, 65° sector and 33° 4x multi beam, 5x RET with tilt indicators
Features and Benefits
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- Optimized radome design leading to market leading wind load performance
- Antenna with integrated pluggable RET and retractable tilt scale indicators
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 29.1 kg | 64.154 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
Gain, dBi | 15.0 | 15.0 | 15.2 | 17.0 | 18.2 | 18.5 | 18.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 71 | 70 | 73 | 34 | 31 | 27 | 25 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9.2 | 8.7 | 7.8 | 7 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 22 | 18 | 16 | 17 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 38 | 32 | 28 | 35 | 34 | 34 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 14.9 | 14.9 | 16.4 | 17.7 | 17.9 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.2 | ±0.5 | ±1 | ±0.8 | ±1.3 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±1.7 | ±3.4 | ±2 | ±2 | ±1.6 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.3 | ±0.4 | ±0.7 | ±0.6 | ±0.8 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 19 | 18 | 17 | 14 | 15 | 15 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | 24 | 26 | 27 | 26 | 26 |
CPR at Boresight, dB | 15 | 16 | 16 | 18 | 21 | 14 | 16 |
CPR at Sector, dB | 11 | 12 | 11 | ||||
CPR at 10 dB Horizontal Beamwidth, dB | 8 | 11 | 7 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 300.0 N @ 150 km/h (67.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 752.0 N @ 150 km/h (169.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2240 mm | 88.189 in |
Weight, gross | 43.1 kg | 95.019 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2100 mm | 82.677 in |
Net Weight, without mounting kit | 29.1 kg | 64.154 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
Gain, dBi | 15.0 | 15.0 | 15.2 | 17.0 | 18.2 | 18.5 | 18.4 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | ±27 | |||
Beamwidth, Horizontal, degrees | 71 | 70 | 73 | 34 | 31 | 27 | 25 |
Beamwidth, Vertical, degrees | 11 | 9.8 | 9.2 | 8.7 | 7.8 | 7 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 22 | 18 | 16 | 17 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 38 | 32 | 28 | 35 | 34 | 34 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–880 | 880–960 | 1710–1880 | 1920–2170 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.7 | 14.9 | 14.9 | 16.4 | 17.7 | 17.9 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.2 | ±0.5 | ±1 | ±0.8 | ±1.3 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±1.7 | ±3.4 | ±2 | ±2 | ±1.6 | ±1 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.3 | ±0.4 | ±0.7 | ±0.6 | ±0.8 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 19 | 18 | 17 | 14 | 15 | 15 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | 24 | 26 | 27 | 26 | 26 |
CPR at Boresight, dB | 15 | 16 | 16 | 18 | 21 | 14 | 16 |
CPR at Sector, dB | 11 | 12 | 11 | ||||
CPR at 10 dB Horizontal Beamwidth, dB | 8 | 11 | 7 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 300.0 N @ 150 km/h (67.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 752.0 N @ 150 km/h (169.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2240 mm | 88.189 in |
Weight, gross | 43.1 kg | 95.019 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse