RPX310B-V1
2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on +45° port.
Specifications
Features and Benefits
- AISG 2.0 interfaces are via integrated internal smart bias tees on low band (694–960 MHz) RF Port 1 and a single pair of AISG 8-pin DIN input (male) and output (female) connectors
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 26 kg | 57.32 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.3 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 67 | 64 | 61 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 |
CPR at Boresight, dB | 20 | 18 | 15 |
CPR at Sector, dB | 14 | 13 | 12 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.5 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.2 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.9 5 ° | 16.0 10 ° | 15.9 | 0 ° | 16.5 5 ° | 16.5 10 ° | 16.5 | 0 ° | 16.9 5 ° | 16.9 10 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.5 | ±1.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 25 |
CPR at Boresight, dB | 21 | 19 | 16 |
CPR at Sector, dB | 14 | 13 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,194.0 N @ 150 km/h (268.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 449.0 N @ 150 km/h (100.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,227.0 N @ 150 km/h (275.8 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 428 mm | 16.85 in |
Depth, packed | 326 mm | 12.835 in |
Length, packed | 2728 mm | 107.402 in |
Weight, gross | 46 kg | 101.413 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 26 kg | 57.32 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.3 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 67 | 64 | 61 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 27 |
CPR at Boresight, dB | 20 | 18 | 15 |
CPR at Sector, dB | 14 | 13 | 12 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 15.9 | 16.5 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.2 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.9; 5 ° | 16.0; 10 ° | 15.9 | 0 ° | 16.5; 5 ° | 16.5; 10 ° | 16.5 | 0 ° | 16.9; 5 ° | 16.9; 10 ° | 16.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.5 | ±1.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 26 | 25 |
CPR at Boresight, dB | 21 | 19 | 16 |
CPR at Sector, dB | 14 | 13 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,194.0 N @ 150 km/h (268.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 449.0 N @ 150 km/h (100.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,227.0 N @ 150 km/h (275.8 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 428 mm | 16.85 in |
Depth, packed | 326 mm | 12.835 in |
Length, packed | 2728 mm | 107.402 in |
Weight, gross | 46 kg | 101.413 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse