RRVV-65B-R4-V2
8-port sector antenna, 4x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.6 | 15.0 | 15.2 | 18.6 | 18.7 | 18.9 | 19.3 | 19.3 |
Beamwidth, Horizontal, degrees | 69 | 66 | 61 | 58 | 60 | 61 | 59 | 65 |
Beamwidth, Vertical, degrees | 11.7 | 10.5 | 9.7 | 5.5 | 5.2 | 5 | 4.4 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 17 | 19 | 20 | 22 | 23 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 33 | 37 | 39 | 38 | 33 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.7 | 15.0 | 18.2 | 18.5 | 18.7 | 19.0 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.4 | ±0.6 | ±0.2 | ±0.3 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.3 7 ° | 14.412 ° | 14.2 | 2 ° | 14.8 7 ° | 14.912 ° | 14.5 | 2 ° | 15.1 7 ° | 15.212 ° | 14.6 | 2 ° | 18.2 7 ° | 18.412 ° | 18.0 | 2 ° | 18.4 7 ° | 18.612 ° | 18.4 | 2 ° | 18.5 7 ° | 18.812 ° | 18.5 | 2 ° | 18.9 7 ° | 19.212 ° | 18.7 | 2 ° | 18.7 7 ° | 19.212 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.6 | ±3.9 | ±4.5 | ±2.1 | ±2.4 | ±5.1 | ±6.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.4 | ±0.2 | ±0.3 | ±0.2 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 16 | 15 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 22 | 30 | 31 | 28 | 27 | 27 |
CPR at Boresight, dB | 18 | 19 | 22 | 20 | 23 | 22 | 24 | 22 |
CPR at Sector, dB | 6 | 5 | 7 | 8 | 9 | 8 | 7 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2010 mm | 79.134 in |
Weight, gross | 49.4 kg | 108.908 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 35.5 kg | 78.264 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.6 | 15.0 | 15.2 | 18.6 | 18.7 | 18.9 | 19.3 | 19.3 |
Beamwidth, Horizontal, degrees | 69 | 66 | 61 | 58 | 60 | 61 | 59 | 65 |
Beamwidth, Vertical, degrees | 11.7 | 10.5 | 9.7 | 5.5 | 5.2 | 5 | 4.4 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 18 | 17 | 19 | 20 | 22 | 23 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 33 | 37 | 39 | 38 | 33 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.7 | 15.0 | 18.2 | 18.5 | 18.7 | 19.0 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.4 | ±0.6 | ±0.2 | ±0.3 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.3; 7 ° | 14.4;12 ° | 14.2 | 2 ° | 14.8; 7 ° | 14.9;12 ° | 14.5 | 2 ° | 15.1; 7 ° | 15.2;12 ° | 14.6 | 2 ° | 18.2; 7 ° | 18.4;12 ° | 18.0 | 2 ° | 18.4; 7 ° | 18.6;12 ° | 18.4 | 2 ° | 18.5; 7 ° | 18.8;12 ° | 18.5 | 2 ° | 18.9; 7 ° | 19.2;12 ° | 18.7 | 2 ° | 18.7; 7 ° | 19.2;12 ° | 18.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.6 | ±3.9 | ±4.5 | ±2.1 | ±2.4 | ±5.1 | ±6.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.4 | ±0.2 | ±0.3 | ±0.2 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 16 | 15 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 22 | 30 | 31 | 28 | 27 | 27 |
CPR at Boresight, dB | 18 | 19 | 22 | 20 | 23 | 22 | 24 | 22 |
CPR at Sector, dB | 6 | 5 | 7 | 8 | 9 | 8 | 7 | 3 |
Mechanical Specifications
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2010 mm | 79.134 in |
Weight, gross | 49.4 kg | 108.908 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse