RRVV-65D-R4VB
8-port sector antenna, 4x 694–960 and 4x 1695–2690 MHz, 65°HPBW, 4x RET
Features and Benefits
- Antenna with retractable tilt scale indicators and integrated pluggable RET
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 38.2 kg | 84.216 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 16.2 | 16.7 | 16.8 | 17.9 | 18.4 | 18.3 | 18.0 |
Beamwidth, Horizontal, degrees | 68 | 61 | 57 | 65 | 59 | 59 | 59 |
Beamwidth, Vertical, degrees | 8.8 | 7.9 | 7.2 | 5.1 | 4.5 | 4.1 | 3.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 18 | 18 | 18 | 15 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 29 | 28 | 28 | 28 | 26 | 28 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 170 | 170 | 170 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.8 | 16.4 | 16.6 | 17.5 | 18.1 | 17.9 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.5 | ±0.7 | ±0.4 | ±0.5 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±9 | ±3 | ±6 | ±7 | ±3 | ±4 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.3 |
CPR at Boresight, dB | 20 | 22 | 22 | 18 | 22 | 22 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 971.0 N @ 150 km/h (218.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,363.0 N @ 150 km/h (306.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 769.0 N @ 150 km/h (172.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 317 mm | 12.480 in |
Length, packed | 2820 mm | 111.024 in |
Weight, gross | 54 kg | 119.049 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2497 mm | 98.307 in |
Net Weight, antenna only | 38.2 kg | 84.216 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 16.2 | 16.7 | 16.8 | 17.9 | 18.4 | 18.3 | 18.0 |
Beamwidth, Horizontal, degrees | 68 | 61 | 57 | 65 | 59 | 59 | 59 |
Beamwidth, Vertical, degrees | 8.8 | 7.9 | 7.2 | 5.1 | 4.5 | 4.1 | 3.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 18 | 18 | 18 | 15 | 16 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 26 | 29 | 28 | 28 | 28 | 26 | 28 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 170 | 170 | 170 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.8 | 16.4 | 16.6 | 17.5 | 18.1 | 17.9 | 17.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.5 | ±0.7 | ±0.4 | ±0.5 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±9 | ±3 | ±6 | ±7 | ±3 | ±4 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.3 | ±0.4 | ±0.4 | ±0.2 | ±0.3 |
CPR at Boresight, dB | 20 | 22 | 22 | 18 | 22 | 22 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 971.0 N @ 150 km/h (218.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,363.0 N @ 150 km/h (306.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 769.0 N @ 150 km/h (172.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 593 mm | 23.346 in |
Depth, packed | 317 mm | 12.480 in |
Length, packed | 2820 mm | 111.024 in |
Weight, gross | 54 kg | 119.049 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse