RRZZ-65B-R4N43
8-port sector antenna, 4 x 694–960 and 4 x 1427–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Retractable tilt indicator rods
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 32 kg | 70.548 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 7-10 | 7-10 | 7-10 | 7-10 | 7-10 |
Gain at Mid Tilt, dBi | 14.4 | 14.9 | 15.2 | 16.0 | 17.2 | 17.9 | 18.3 | 17.9 |
Beamwidth, Horizontal, degrees | 66 | 60 | 56 | 69 | 59 | 57 | 58 | 58 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.6 | 6.9 | 5.8 | 5.2 | 4.7 | 4.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 15 | 16 | 16 | 16 | 21 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 33 | 36 | 31 | 34 | 32 |
CPR at Boresight, dB | 21 | 21 | 21 | 18 | 20 | 14 | 16 | 14 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 7 | 7 | 4 | 1 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.8 | 15.1 | 16.0 | 17.0 | 17.7 | 18.2 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.7 | ±0.5 | ±0.3 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±11 | ±6 | ±6 | ±4 | ±5 | ±6 | ±9 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 15 | 16 | 16 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 22 | 24 | 28 | 28 | 28 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 44.8 kg | 98.767 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 32 kg | 70.548 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 7-10 | 7-10 | 7-10 | 7-10 | 7-10 |
Gain at Mid Tilt, dBi | 14.4 | 14.9 | 15.2 | 16.0 | 17.2 | 17.9 | 18.3 | 17.9 |
Beamwidth, Horizontal, degrees | 66 | 60 | 56 | 69 | 59 | 57 | 58 | 58 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.6 | 6.9 | 5.8 | 5.2 | 4.7 | 4.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 15 | 16 | 16 | 16 | 21 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 32 | 33 | 36 | 31 | 34 | 32 |
CPR at Boresight, dB | 21 | 21 | 21 | 18 | 20 | 14 | 16 | 14 |
CPR at Sector, dB | 10 | 8 | 7 | 7 | 7 | 7 | 4 | 1 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 14.8 | 15.1 | 16.0 | 17.0 | 17.7 | 18.2 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.4 | ±0.3 | ±0.7 | ±0.5 | ±0.3 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±11 | ±6 | ±6 | ±4 | ±5 | ±6 | ±9 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 15 | 16 | 16 | 17 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 22 | 24 | 28 | 28 | 28 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 44.8 kg | 98.767 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse