RRZZ-65D-R4N43V1
8-port sector antenna, 4x 694-960, 4x 1427-2690 MHz 65° HPBW, 4x RET
Features and Benefits
- Antenna includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
- Excellent wind loading characteristics
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Antenna design optimized to offer high gain performances
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 38.7 kg | 85.319 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 15.7 | 16.5 | 16.8 | 16.6 | 17.8 | 18.6 | 19.1 | 18.8 |
Beamwidth, Horizontal, degrees | 69 | 64 | 61 | 62 | 62 | 59 | 57 | 60 |
Beamwidth, Vertical, degrees | 7.5 | 6.8 | 6.3 | 7 | 5.7 | 5.2 | 4.5 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 17 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 31 | 32 | 35 | 33 | 33 | 31 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.4 | 16.7 | 16.5 | 17.7 | 18.4 | 18.9 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.3 | ±0.5 | ±0.8 | ±0.6 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±4 | ±4 | ±7 | ±6 | ±6 | ±8 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.2 | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 | 17 | 17 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 23 | 23 | 29 | 28 | 28 | 26 |
CPR at Boresight, dB | 22 | 23 | 24 | 15 | 18 | 14 | 16 | 15 |
CPR at Sector, dB | 11 | 11 | 10 | 9 | 8 | 5 | 7 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 529 mm | 20.827 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 58.7 kg | 129.411 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 38.7 kg | 85.319 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain at Mid Tilt, dBi | 15.7 | 16.5 | 16.8 | 16.6 | 17.8 | 18.6 | 19.1 | 18.8 |
Beamwidth, Horizontal, degrees | 69 | 64 | 61 | 62 | 62 | 59 | 57 | 60 |
Beamwidth, Vertical, degrees | 7.5 | 6.8 | 6.3 | 7 | 5.7 | 5.2 | 4.5 | 4.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 17 | 18 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 33 | 31 | 32 | 35 | 33 | 33 | 31 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.6 | 16.4 | 16.7 | 16.5 | 17.7 | 18.4 | 18.9 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.3 | ±0.5 | ±0.8 | ±0.6 | ±0.4 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±4 | ±4 | ±7 | ±6 | ±6 | ±8 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.2 | ±0.3 | ±0.4 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 | 17 | 17 | 17 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 23 | 23 | 29 | 28 | 28 | 26 |
CPR at Boresight, dB | 22 | 23 | 24 | 15 | 18 | 14 | 16 | 15 |
CPR at Sector, dB | 11 | 11 | 10 | 9 | 8 | 5 | 7 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 529 mm | 20.827 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 58.7 kg | 129.411 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse