RRZZV4-65B-R8H4
16-port sector antenna, 4x694-960 (R1 & R2), 4x1427-2690 (Y3 & Y4) and 8 x 1695-2690 MHz (Y1/Y2/Y5/Y6), 65° HPBW, 8xRET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 42.9 kg | 94.578 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 |
Gain at Mid Tilt, dBi | 14.9 | 15.4 | 15.4 | 16.1 | 17.5 | 18.5 | 18.8 | 18.6 | 15.4 | 16.3 | 16.7 | 17.0 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 72 | 65 | 57 | 57 | 60 | 68 | 60 | 59 | 57 |
Beamwidth, Vertical, degrees | 11.3 | 10.1 | 9.3 | 6.8 | 5.6 | 5 | 4.4 | 4.2 | 9.6 | 8.7 | 7.9 | 7.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 20 | 18 | 16 | 14 | 15 | 16 | 16 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 30 | 29 | 33 | 35 | 37 | 36 | 35 | 32 | 30 | 32 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 26 | 26 | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 200 | 250 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.3 | 15.3 | 16.1 | 17.3 | 18.2 | 18.5 | 18.2 | 15.4 | 16.2 | 16.7 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±0.6 | ±0.4 | ±0.8 | ±0.7 | ±1 | ±0.6 | ±0.7 | ±0.5 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±3 | ±4 | ±6 | ±4 | ±7 | ±6 | ±10 | ±9 | ±8 | ±3 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.4 | ±0.4 | ±0.5 | ±0.5 | ±0.3 | ±0.3 | ±0.9 | ±0.8 | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 17 | 14 | 14 | 14 | 15 | 15 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 22 | 24 | 28 | 29 | 29 | 28 | 24 | 25 | 26 | 26 |
CPR at Boresight, dB | 20 | 20 | 16 | 18 | 20 | 20 | 20 | 20 | 17 | 18 | 21 | 21 |
CPR at Sector, dB | 11 | 8 | 11 | 7 | 9 | 7 | 7 | 4 | 6 | 7 | 9 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 57.2 kg | 126.104 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | AISG1 8-pin DIN Female | AISG1 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 42.9 kg | 94.578 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y3,Y4 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | Y1,Y2,Y5,Y6 | |
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 9,10,11,12 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 | 5,6,7,8,13,14,15,16 |
Gain at Mid Tilt, dBi | 14.9 | 15.4 | 15.4 | 16.1 | 17.5 | 18.5 | 18.8 | 18.6 | 15.4 | 16.3 | 16.7 | 17.0 |
Beamwidth, Horizontal, degrees | 67 | 64 | 62 | 72 | 65 | 57 | 57 | 60 | 68 | 60 | 59 | 57 |
Beamwidth, Vertical, degrees | 11.3 | 10.1 | 9.3 | 6.8 | 5.6 | 5 | 4.4 | 4.2 | 9.6 | 8.7 | 7.9 | 7.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 20 | 18 | 16 | 14 | 15 | 16 | 16 | 16 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 30 | 29 | 33 | 35 | 37 | 36 | 35 | 32 | 30 | 32 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 26 | 26 | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 | 200 | 250 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.8 | 15.3 | 15.3 | 16.1 | 17.3 | 18.2 | 18.5 | 18.2 | 15.4 | 16.2 | 16.7 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.6 | ±0.6 | ±0.4 | ±0.8 | ±0.7 | ±1 | ±0.6 | ±0.7 | ±0.5 | ±0.3 |
Beamwidth, Horizontal Tolerance, degrees | ±7 | ±3 | ±4 | ±6 | ±4 | ±7 | ±6 | ±10 | ±9 | ±8 | ±3 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.4 | ±0.4 | ±0.5 | ±0.5 | ±0.3 | ±0.3 | ±0.9 | ±0.8 | ±0.6 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 17 | 14 | 14 | 14 | 15 | 15 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 22 | 24 | 28 | 29 | 29 | 28 | 24 | 25 | 26 | 26 |
CPR at Boresight, dB | 20 | 20 | 16 | 18 | 20 | 20 | 20 | 20 | 17 | 18 | 21 | 21 |
CPR at Sector, dB | 11 | 8 | 11 | 7 | 9 | 7 | 7 | 4 | 6 | 7 | 9 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 57.2 kg | 126.104 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse