RVV65A-R3-J
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- Utilizes AccuRET® actuator(s) on the back of the antenna
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 18.6 kg | 41.006 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 850 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2500–2690 |
Gain, dBi | 13.8 | 14.1 | 14.5 | 17.2 | 17.5 | 16.7 |
Beamwidth, Horizontal, degrees | 72 | 70 | 68 | 60 | 63 | 63 |
Beamwidth, Vertical, degrees | 16.9 | 15.3 | 14.2 | 7.3 | 6.6 | 6.4 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–18 | 3–13 | 3–13 | 3–13 |
USLS (First Lobe), dB | 16 | 20 | 17 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 33 | 31 | 29 | 32 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.5 | 14.0 | 14.2 | 16.6 | 17.2 | 16.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.7 |
Gain by Beam Tilt, average, dBi | 3 ° | 13.610 ° | 13.6 18 ° | 13.4 | 3 ° | 14.010 ° | 14.0 18 ° | 13.8 | 3 ° | 14.510 ° | 14.2 18 ° | 13.7 | 3 ° | 16.6 8 ° | 16.813 ° | 16.4 | 3 ° | 17.1 8 ° | 17.313 ° | 16.8 | 3 ° | 16.3 8 ° | 16.613 ° | 15.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1.5 | ±2.8 | ±8 | ±8.9 | ±5.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±0.8 | ±1.1 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 18 | 17 | 12 | 14 | 10 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 21 | 23 | 23 | 23 |
CPR at Boresight, dB | 19 | 19 | 18 | 16 | 17 | 21 |
CPR at Sector, dB | 8 | 9 | 7 | 10 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 31.9 kg | 70.327 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 1412 mm | 55.591 in |
Net Weight, without mounting kit | 18.6 kg | 41.006 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 850 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2500–2690 |
Gain, dBi | 13.8 | 14.1 | 14.5 | 17.2 | 17.5 | 16.7 |
Beamwidth, Horizontal, degrees | 72 | 70 | 68 | 60 | 63 | 63 |
Beamwidth, Vertical, degrees | 16.9 | 15.3 | 14.2 | 7.3 | 6.6 | 6.4 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–18 | 3–13 | 3–13 | 3–13 |
USLS (First Lobe), dB | 16 | 20 | 17 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 28 | 33 | 31 | 29 | 32 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.5 | 14.0 | 14.2 | 16.6 | 17.2 | 16.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.7 |
Gain by Beam Tilt, average, dBi | 3 ° | 13.6;10 ° | 13.6; 18 ° | 13.4 | 3 ° | 14.0;10 ° | 14.0; 18 ° | 13.8 | 3 ° | 14.5;10 ° | 14.2; 18 ° | 13.7 | 3 ° | 16.6; 8 ° | 16.8;13 ° | 16.4 | 3 ° | 17.1; 8 ° | 17.3;13 ° | 16.8 | 3 ° | 16.3; 8 ° | 16.6;13 ° | 15.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1.5 | ±2.8 | ±8 | ±8.9 | ±5.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.2 | ±0.8 | ±1.1 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 18 | 17 | 12 | 14 | 10 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 21 | 23 | 23 | 23 |
CPR at Boresight, dB | 19 | 19 | 18 | 16 | 17 | 21 |
CPR at Sector, dB | 8 | 9 | 7 | 10 | 11 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 205.0 N @ 150 km/h (46.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 31.9 kg | 70.327 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse