RVVPX306.11R-V2
6-port sector antenna, 2x 698–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 1600 mm | 62.992 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 14.1 | 14.8 | 14.9 | 17.2 | 17.6 | 18.2 |
Beamwidth, Horizontal, degrees | 68 | 69 | 63 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 16.4 | 14.7 | 13.4 | 7.5 | 6.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | |||
Front-to-Back Ratio at 180°, dB | 25 | 24 | 25 | 29 | 32 | 30 |
CPR at Boresight, dB | 16 | 12 | 13 | 20 | 17 | 15 |
CPR at Sector, dB | 10 | 10 | 7 | 7 | 5 | 3 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.2 | 14.8 | 16.8 | 17.3 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.1 | ±0.6 | ±0.3 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.9 5 ° | 13.9 10 ° | 13.9 | 0 ° | 14.2 5 ° | 14.2 10 ° | 14.1 | 0 ° | 14.8 5 ° | 14.8 10 ° | 14.7 | 0 ° | 16.8 5 ° | 16.8 10 ° | 16.8 | 0 ° | 17.2 5 ° | 17.2 10 ° | 17.3 | 0 ° | 17.8 5 ° | 17.8 10 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±1.8 | ±2 | ±2.8 | ±5.1 | ±6.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.9 | ±0.5 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 24 | 23 | 25 | 25 |
CPR at Boresight, dB | 16 | 13 | 13 | 21 | 19 | 18 |
CPR at Sector, dB | 11 | 10 | 8 | 7 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 634.0 N @ 150 km/h (142.5 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 325 mm | 12.795 in |
Length, packed | 1787 mm | 70.354 in |
Weight, gross | 40 kg | 88.185 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 1600 mm | 62.992 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 14.1 | 14.8 | 14.9 | 17.2 | 17.6 | 18.2 |
Beamwidth, Horizontal, degrees | 68 | 69 | 63 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 16.4 | 14.7 | 13.4 | 7.5 | 6.7 | 5.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | |||
Front-to-Back Ratio at 180°, dB | 25 | 24 | 25 | 29 | 32 | 30 |
CPR at Boresight, dB | 16 | 12 | 13 | 20 | 17 | 15 |
CPR at Sector, dB | 10 | 10 | 7 | 7 | 5 | 3 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.2 | 14.8 | 16.8 | 17.3 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.1 | ±0.6 | ±0.3 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.9; 5 ° | 13.9; 10 ° | 13.9 | 0 ° | 14.2; 5 ° | 14.2; 10 ° | 14.1 | 0 ° | 14.8; 5 ° | 14.8; 10 ° | 14.7 | 0 ° | 16.8; 5 ° | 16.8; 10 ° | 16.8 | 0 ° | 17.2; 5 ° | 17.2; 10 ° | 17.3 | 0 ° | 17.8; 5 ° | 17.8; 10 ° | 17.5 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±1.8 | ±2 | ±2.8 | ±5.1 | ±6.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.9 | ±0.5 | ±0.5 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 24 | 23 | 25 | 25 |
CPR at Boresight, dB | 16 | 13 | 13 | 21 | 19 | 18 |
CPR at Sector, dB | 11 | 10 | 8 | 7 | 5 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 634.0 N @ 150 km/h (142.5 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 427 mm | 16.811 in |
Depth, packed | 325 mm | 12.795 in |
Length, packed | 1787 mm | 70.354 in |
Weight, gross | 40 kg | 88.185 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse