S4-90M-R1-P8
8-Port Beamforming Antenna, 3300–3800 MHz, 1xRET
Features and Benefits
- For use in beamforming systems for 3300-3800 MHz with calibration ports
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 850 mm | 33.465 in |
Net Weight, antenna only | 18.5 kg | 40.785 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
RF Port | 1-8 | 1-8 | 1-8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 16.0 | 16.5 | 17.0 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 24 | 24 |
USLS (First Lobe), dB | 12 | 15 | 16 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 22.1 | 22.6 | 23.2 |
Beamwidth, Horizontal at 10 dB, degrees | 138 | 130 | 123 |
Beamwidth, Vertical at 3 dB, degrees | 6.5 | 6.2 | 6.1 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | 27 |
USLS (First Lobe), dB | 15 | 17 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Steered 13° Gain, dBi | 22.1 | 22.5 | 23.2 |
Steered 13° Beamwidth, Horizontal, degrees | 18 | 17 | 16 |
Steered 13° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 33 | 32 |
Steered 13° USLS (First Lobe), dB | 15 | 16 | 17 |
Steered 42° Gain, dBi | 20.2 | 21.2 | 21.8 |
Steered 42° Beamwidth, Horizontal, degrees | 21 | 20 | 19 |
Steered 42° Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 |
Steered 42° USLS (First Lobe), dB | 16 | 16 | 17 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 19.0 | 19.2 | 19.5 |
Beamwidth, Horizontal, degrees | 49 | 48 | 47 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | 26 |
Horizontal Sidelobe, dB | 16 | 16 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 189.0 N @ 150 km/h (42.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 91.0 N @ 150 km/h (20.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1022 mm | 40.236 in |
Weight, gross | 29 kg | 63.934 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 850 mm | 33.465 in |
Net Weight, antenna only | 18.5 kg | 40.785 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
RF Port | 1-8 | 1-8 | 1-8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 16.0 | 16.5 | 17.0 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 24 | 24 |
USLS (First Lobe), dB | 12 | 15 | 16 |
Electrical Specifications, Envelope Pattern
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 22.1 | 22.6 | 23.2 |
Beamwidth, Horizontal at 10 dB, degrees | 138 | 130 | 123 |
Beamwidth, Vertical at 3 dB, degrees | 6.5 | 6.2 | 6.1 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | 27 |
USLS (First Lobe), dB | 15 | 17 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Steered 13° Gain, dBi | 22.1 | 22.5 | 23.2 |
Steered 13° Beamwidth, Horizontal, degrees | 18 | 17 | 16 |
Steered 13° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 33 | 32 |
Steered 13° USLS (First Lobe), dB | 15 | 16 | 17 |
Steered 42° Gain, dBi | 20.2 | 21.2 | 21.8 |
Steered 42° Beamwidth, Horizontal, degrees | 21 | 20 | 19 |
Steered 42° Front-to-Back Total Power at 180° ± 30°, dB | 25 | 26 | 27 |
Steered 42° USLS (First Lobe), dB | 16 | 16 | 17 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3400 | 3400–3700 | 3700–3800 |
Gain, dBi | 19.0 | 19.2 | 19.5 |
Beamwidth, Horizontal, degrees | 49 | 48 | 47 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 27 | 26 |
Horizontal Sidelobe, dB | 16 | 16 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 189.0 N @ 150 km/h (42.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 91.0 N @ 150 km/h (20.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 121.0 N @ 150 km/h (27.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1022 mm | 40.236 in |
Weight, gross | 29 kg | 63.934 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse